LTC3857-1

PRODUCTION

Low IQ, Dual, 2-Phase Synchronous Step-Down Controller

Viewing:

Overview

  • Low Operating IQ: 50μA (One Channel On)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 24V
  • Wide VIN Range: 4V to 38V
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • Phase-Lockable Frequency (75kHz-850kHz)
  • Programmable Fixed Frequency (50kHz-900kHz)
  • Selectable Continuous, Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Output Overvoltage Protection
  • Low Shutdown IQ: <8μA
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • No Current Foldback During Start-Up
  • Narrow SSOP Package
LTC3857-1
Low IQ, Dual, 2-Phase Synchronous Step-Down Controller
High Efficiency Dual 3.3V/8.5V Step-Down Converter Efficiency and Power Loss vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3857
  • LTC3857-1

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3857
  • LTC3857-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1352A-A

LTC3857EGN-1 Demo Board | Dual Output, 2-Phase, Low Iq, 4.5V ≤ VIN ≤ 36V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A

Product Details

Demonstration circuit 1352A is a low quiescent current, dual output 2-phase, synchronous buck converter demo board featuring the LTC3857EGN-1 or LTC3858EGN-1. It features a 4.5V to 36V input voltage range and provides 3.3V / 5A and 8.5V / 3A outputs. Two versions of the board are available. The DC-1352A-A is for the LTC3857EGN-1, which offers lower quiescent current and smaller burst mode ripple, while the DC1352A-B is for the LTC3858EGN-1 which offers latch-off protection and increased burst mode efficiency.



DC1352A-A
LTC3857EGN-1 Demo Board | Dual Output, 2-Phase, Low Iq, 4.5V ≤ VIN ≤ 36V, VOUT1 = 3.3V @ 5A, VOUT2 = 8.5V @ 3A
DC1352A-A - Schematic

Latest Discussions

No discussions on LTC3857-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed