LTC3852

RECOMMENDED FOR NEW DESIGNS

Low Input Voltage, Synchronous Step-Down DC/DC Controller

Viewing:

Overview

  • Charge Pump Input Range: 2.7V to 5.5V
  • Controller Input Range: 4V to 38V
  • Integrated Charge Pump Provides 5V Gate Drive to Logic Level MOSFETs
  • RSENSE or DCR Current Sensing
  • ±1.25% Output Voltage Accuracy Over Temperature
  • Phase-Lockable Fixed Frequency: 250kHz to 750kHz
  • Power Good Output Voltage Monitor
  • Adjustable Soft-Start Voltage Ramping
  • Current Foldback Disabled During Start-Up
  • No Reverse Current During Soft-Start
  • Selectable Constant Frequency, Pulse-Skipping, or Burst Mode Operation
  • Output Overvoltage Protection
  • Very Low Dropout Operation: 99% Duty Cycle
  • Available in a 24-Lead (3mm × 5mm) QFN Package
LTC3852
Low Input Voltage, Synchronous Step-Down DC/DC Controller
High Efficiency Synchronous Step-Down Converter Efficiency and Power Loss  vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3852

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3852
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1270A

LTC3852EUDD Demo Board | 2.7V ≤ VIN ≤ 5.5V, VOUT = 1.5V @ 15A

Product Details

Demonstration circuit 1270A is a low input voltage, high efficiency synchronous buck DC/DC controller that features the LTC3852EUDD. With a 2.7V to 5.5V input range. It can supply 15A maximum load current at 1.5V output. The integrated charge pump provides 5V to the LTC3852’s control logic and gate drives, supporting a wide selection of logic-level N-channel power MOSFETs with high efficiency.


 


DC1270A
LTC3852EUDD Demo Board | 2.7V ≤ VIN ≤ 5.5V, VOUT = 1.5V @ 15A
DC1270A - Schematic

Latest Discussions

No discussions on LTC3852 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed