LTC3851A-1

PRODUCTION

Synchronous Step-Down Switching Regulator Controller

Viewing:

Overview

  • Wide VIN Range: 4V to 38V Operation
  • RSENSE or DCR Current Sensing
  • ±1% Output Voltage Accuracy
  • Power Good Output Voltage Monitor
  • Phase-Lockable Fixed Frequency: 250kHz to 750kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Output Overvoltage Protection
  • OPTI-LOOP® Compensation Minimizes COUT
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 20μA
  • VOUT Range: 0.8V to 5.5V
  • Thermally Enhanced 16-Lead MSOP or 3mm × 3mm QFN Package
LTC3851A-1
Synchronous Step-Down Switching Regulator Controller
High Efficiency Synchronous Step-Down Converter Efficiency and Power Loss  vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3851
  • LTC3851-1
  • LTC3851A
  • LTC3851A-1

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTC3851A
  • LTC3851A-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1432A-B

LTC3851AEUD-1 Demo Board with PGood Signal | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 15A

Product Details

Demonstration circuit 1432A is a synchronous buck controller featuring the LTC3851AEUD/LTC3851AEUD-1. It operates with an input voltage from 4.5V to 14V and provides 1.5V at up to 15A at the output. The demo circuit is available in two versions. DC1432A-A is configured with LTC3851AEUD which provides ISET function, while the DC1432A-B is configured with LTC3851AEUD-1 which provides PGOOD function.

DC1432A-B
LTC3851AEUD-1 Demo Board with PGood Signal | 4.5V ≤ VIN ≤ 14V, VOUT = 1.5V @ 15A
DC1432A-A - Schematic

Latest Discussions

No discussions on LTC3851A-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed