LTC3129-1

RECOMMENDED FOR NEW DESIGNS

15V, 200mA Synchronous Buck-Boost DC/DC Converter with 1.3μA Quiescent Current

Viewing:

Overview

  • Regulates VOUT Above, Below or Equal to VIN
  • Wide VIN Range: 2.42V to 15V, 1.92V to 15V After Start-Up (Bootstrapped)
  • Fixed Output Voltage with Eight User-Selectable Settings from 2.5V to 15V
  • 200mA Output Current in Buck Mode
  • Single Inductor
  • 1.3μA Quiescent Current
  • Programmable Maximum Power Point Control
  • 1.2MHz Ultralow Noise PWM
  • Current Mode Control
  • Pin Selectable Burst Mode® Operation
  • Up to 95% Efficiency
  • Accurate RUN Pin Threshold
  • Power Good Indicator
  • 10nA Shutdown Current
  • Thermally Enhanced 3mm × 3mm QFN and 16-Lead MSOP Packages
LTC3129-1
15V, 200mA Synchronous Buck-Boost DC/DC Converter with 1.3μA Quiescent Current
Efficiency and Power Loss vs Load Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1923A

LTC3129-1 Demo Board | 2.42V to 15V Input, 5VOUT at 200mA

Product Details

Demonstration circuit 1923A features the LTC3129-1, a high efficiency 200mA output buck-boost DC/DC converter with a wide VIN and VOUT range. The DC1923A operates with a 2.42V to 15V input voltage range, and has been designed with the output voltage set to 5V. The demo board can be programmed to any of eight voltage settings (2.5V, 3.3V, 4.1V, 5V, 6.9V, 8.2V, 12V, 15V) by using jumpers.


 


DC1923A
LTC3129-1 Demo Board | 2.42V to 15V Input, 5VOUT at 200mA
DC1923A Demo Board DC1923A Demo Board DC1923A Demo Board DC1923A Demo Board DC1923A - Schematic

Reference Designs

CN0600
Weigh Scale Design Using the AD4190-4, Low Noise, Precision, 24-Bit Σ-Δ ADC with Internal PGA
Figure 1. Weigh Scale System Using the AD4190-4 (Simplified Schematic: All Connections Not Shown)
CN0601
Precision Weigh Scale Design Using a 24-Bit Sigma-Delta ADC with Internal PGA and AC Excitation
Figure 1. Weigh Scale (AC Excitation)

Latest Discussions

No discussions on LTC3129-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed