LTC1708-PG

PRODUCTION

Dual Adjustable 5-Bit VID High Efficiency, 2-Phase Current Mode Synchronous Buck DC/DC Regulator Controller

Viewing:

Overview

  • Out-of-Phase Controllers Reduce Input Capacitance
    and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • Power Good Output Monitors Both Outputs
  • 5-Bit Mobile VID Control, VOUT: 0.9V to 2.0V
  • Dual N-Channel MOSFET Synchronous Drive
  • ±1% Output Voltage Accuracy
  • DC Programmed Fixed Frequency 150kHz to 300kHz
  • Wide VIN Range: 3.5V to 36V Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Latched Short-Circuit Shutdown with Defeat Option
  • Output Overvoltage Protection
  • Remote Output Voltage Sense
  • Low Shutdown Current: 20µA
  • 5V and 3.3V Standby Regulators
  • Selectable Constant Frequency, Burst Mode® and
    Continuous Operation
LTC1708-PG
Dual Adjustable 5-Bit VID High Efficiency, 2-Phase Current Mode Synchronous Buck DC/DC Regulator Controller
Figure 1. High Efficiency VID Controlled, 2-Output Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC302A

LTC1708EG-PG | Low Cost VRM for Mobile Computing, 7.5V to 24VIN, 1.3V to 1.6VOUT @ 15A, 1.5VOUT @ 2.5A, and 2.5VOUT @ 0.15A

Product Details

DC302A: Demo Board for LTC1708-PG Dual Adjustable 5-Bit VID High Efficiency, 2-Phase Current Mode Synchronous Buck DC/DC Regulator Controller.

DC302A
LTC1708EG-PG | Low Cost VRM for Mobile Computing, 7.5V to 24VIN, 1.3V to 1.6VOUT @ 15A, 1.5VOUT @ 2.5A, and 2.5VOUT @ 0.15A
DC302A - Schematic

Latest Discussions

No discussions on LTC1708-PG yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed