RF Front-End Systems for Radar
Analog Devices supplies complete RF front-end solutions for radar applications and phased array antenna. Our large portfolio of power amplifiers in GaN and GaAs technology, low noise amplifiers (mainly in GaAs technology), and switch technology in GaAs, silicon SOI, and GaN technology form Tx/Rx functionality in radar applications. Also available are integrated front ends where all of this functionality resides in one package.
价值和优势
- 完整的射频前端: GaN、GaAs和SOI技术为雷达和相控阵提供发射/接收功能。
- 高性能信号链: 功率放大器、低噪声放大器和开关可确保低噪声和高能效。
- 集成波束成形: 单封装收发模块,简化设计和控制。
- 工作量减少: 简化部署流程,加快实施速度。
Apollo MxFE: 16Tx / 16Rx X-Band Radar Platform
Watch how four Apollo MxFE™ digitizer ICs on a single board improve multichip synchronization and multichannel calibration methods.
ADTR1107
The ADTR1107 is a compact, 6 GHz to 18 GHz, front-end IC with an integrated power amplifier, low noise amplifier (LNA), and a reflective single-pole, double-throw (SPDT) switch.
Powering Phased Array Radar
High power, high efficiency AESA made possible with ADI’s GaN PAs. Learn about the ADPA1122 20 W GaN power amplifier.
Evaluation Boards
Key Resources
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}