Agility in Action: Frequency Hopping with DPD and AGC

2025-07-07

Witness firsthand what ADRV9002 agile transceiver is capable of. The ADRV9002 can operate frequency hopping over its full 30MHz to 6GHz frequency range hopping as fast as 13us, fulfilling Link16 requirements. While hopping it can support PA linearization utilizing internal Digital Pre-Distortion engine. You will see DPD improving ACPR by up to >70DBc while dynamically hopping over a number of channels. ADRV9002 can utilize its receiver gain control block to settle gain very fast ensuring uninterrupted reception of the signal.

Agility in Action: Frequency Hopping with DPD and AGC

2025-07-07

Witness firsthand what ADRV9002 agile transceiver is capable of. The ADRV9002 can operate frequency hopping over its full 30MHz to 6GHz frequency range hopping as fast as 13us, fulfilling Link16 requirements. While hopping it can support PA linearization utilizing internal Digital Pre-Distortion engine. You will see DPD improving ACPR by up to >70DBc while dynamically hopping over a number of channels. ADRV9002 can utilize its receiver gain control block to settle gain very fast ensuring uninterrupted reception of the signal.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目