Building a Trusted Edge Framework

2025-04-28

Data Provenance helps to create a robust and secure solution that ensures the trustworthiness and traceability of data generated by MCU-based intelligent edge devices. By leveraging Analog Devices Trusted Edge Secure Architecture's root of trust and integrating with the ADI CodeFusion Studio SDK, the solution aims to provide a seamless and secure method for notarizing data at the point of creation. A Trust Entity will ingest the data, making sure that this data is securely transmitted and immutably stored, providing non repudiable provenance. The Trust Entity will enable data consuming applications to verify the authenticity and integrity of the data. This solution supports various deployment environments, including cloud platforms like Azure and AWS, as well as self-hosted setups, ensuring flexibility and scalability for diverse applications.

Building a Trusted Edge Framework

2025-04-28

Data Provenance helps to create a robust and secure solution that ensures the trustworthiness and traceability of data generated by MCU-based intelligent edge devices. By leveraging Analog Devices Trusted Edge Secure Architecture's root of trust and integrating with the ADI CodeFusion Studio SDK, the solution aims to provide a seamless and secure method for notarizing data at the point of creation. A Trust Entity will ingest the data, making sure that this data is securely transmitted and immutably stored, providing non repudiable provenance. The Trust Entity will enable data consuming applications to verify the authenticity and integrity of the data. This solution supports various deployment environments, including cloud platforms like Azure and AWS, as well as self-hosted setups, ensuring flexibility and scalability for diverse applications.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目