Introduction to the MAX38640A MAX38641A MAX38642A MAX38643A MAX38640B MAX38641B MAX38642B MAX38643B Tiny 1.8V - 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

2022-10-04

This video provides an introduction to Maxim’s tiny 1.8V - 5.5V input, 330nA IQ, 700mA nanoPower buck converter – the MAX38640A, MAX38641A, MAX38642A, MAX38643A, MAX38640B, MAX38641B, MAX38642B, MAX38643B.

Introduction to the MAX38640A MAX38641A MAX38642A MAX38643A MAX38640B MAX38641B MAX38642B MAX38643B Tiny 1.8V - 5.5V Input, 330nA IQ, 700mA nanoPower Buck Converter

2022-10-04
This video provides an introduction to Maxim’s tiny 1.8V - 5.5V input, 330nA IQ, 700mA nanoPower buck converter – the MAX38640A, MAX38641A, MAX38642A, MAX38643A, MAX38640B, MAX38641B, MAX38642B, MAX38643B.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目