Introduction to the MAX38650 Tiny 1.8V - 5.5V Input, 390nA IQ, 100mA nanoPower Buck Converter with 100% Duty Cycle Operation

2022-10-04

This video provides an introduction to Maxim's Tiny 1.8V - 5.5V Input, 390nA IQ, 100mA nanoPower Buck Converter with 100% Duty Cycle Operation - the MAX38650.

Introduction to the MAX38650 Tiny 1.8V - 5.5V Input, 390nA IQ, 100mA nanoPower Buck Converter with 100% Duty Cycle Operation

2022-10-04
This video provides an introduction to Maxim's Tiny 1.8V - 5.5V Input, 390nA IQ, 100mA nanoPower Buck Converter with 100% Duty Cycle Operation - the MAX38650.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目