Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output

2022-10-04

This video provides an introduction to the MAX22195, an IEC 61131-2 compliant Industrial Digital Input device. The MAX22195 translates eight 24V industrial digital inputs to eight CMOS-compatible, parallel outputs.

Introduction to the MAX22195 High-Speed, Octal, Industrial Digital Input with Parallel Output

2022-10-04
This video provides an introduction to the MAX22195, an IEC 61131-2 compliant Industrial Digital Input device. The MAX22195 translates eight 24V industrial digital inputs to eight CMOS-compatible, parallel outputs.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目