Introduction to the MAX22530, MAX22531 and MAX22532* Field-Side Self-Powered, 4-Channel, 12-bit Isolated ADC
2022-10-04
This video provides an introduction to Maxim's Field-Side Self-Powered, 4-Channel, 12-bit Isolated ADC - the MAX22530, MAX22531 and MAX22532.
Introduction to the MAX22530, MAX22531 and MAX22532* Field-Side Self-Powered, 4-Channel, 12-bit Isolated ADC
2022-10-04
This video provides an introduction to Maxim's Field-Side Self-Powered, 4-Channel, 12-bit Isolated ADC - the MAX22530, MAX22531 and MAX22532.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}