Introduction to the MAX38902A/B/C/D 12μVRMS Low Noise 500mA LDO Linear Regulator

2022-10-04

This video provides an introduction to the MAX38902A/B/C/D which are low-noise, linear regulators that deliver up to 500mA of output current with only 12μVRMS of output noise from 10Hz to 100kHz.

Introduction to the MAX38902A/B/C/D 12μVRMS Low Noise 500mA LDO Linear Regulator

2022-10-04
This video provides an introduction to the MAX38902A/B/C/D which are low-noise, linear regulators that deliver up to 500mA of output current with only 12μVRMS of output noise from 10Hz to 100kHz.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目