Introduction to the MAX9291B and MAX9293B 3.12Gbps GMSL Serializers for Coax or STP Output and HDMI Input

2022-10-04

This video provides an introduction to the MAX9291B/MAX9293B, a GMSL serializers convert an HDMI input to a gigabit multimedia serial link (GMSL) output for transmission of video, audio, and control signals over 15m or more of 50Ω coax or 100Ω shielded twisted-pair (STP) cab

Introduction to the MAX9291B and MAX9293B 3.12Gbps GMSL Serializers for Coax or STP Output and HDMI Input

2022-10-04
This video provides an introduction to the MAX9291B/MAX9293B, a GMSL serializers convert an HDMI input to a gigabit multimedia serial link (GMSL) output for transmission of video, audio, and control signals over 15m or more of 50Ω coax or 100Ω shielded twisted-pair (STP) cab
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目