Brushed DC Quad Motor Controller mbed Shield

2022-10-04

What could you build with a brushed DC motor controller Arduino® shield? Our Arduino-compatible brushed DC motor driver reference design drives up to four motors, and easily interfaces to an mbed® platform. Featuring MAX14871, 4.5V to 36V full-bridge DC motor driver, MAXREFDES89 can be used with a wide range of motors, from mid-voltage down to battery powered. Watch this short video to see MAXREFDES89 in action.

Brushed DC Quad Motor Controller mbed Shield

2022-10-04
What could you build with a brushed DC motor controller Arduino® shield? Our Arduino-compatible brushed DC motor driver reference design drives up to four motors, and easily interfaces to an mbed® platform. Featuring MAX14871, 4.5V to 36V full-bridge DC motor driver, MAXREFDES89 can be used with a wide range of motors, from mid-voltage down to battery powered. Watch this short video to see MAXREFDES89 in action.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目