Introduction to the MAX9276B/80B 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

2022-10-04

This video provides an introduction to the MAX9276B/MAX9280B, a gigabit multimedia serial link (GMSL) deserializers receive data from a GMSL serializer over 50Ω coax or 100Ω shielded twisted pair (STP) cable and output deserialized data on the LVCMOS output

Introduction to the MAX9276B/80B 3.12Gbps GMSL Deserializers for Coax or STP Input and Parallel Output

2022-10-04
This video provides an introduction to the MAX9276B/MAX9280B, a gigabit multimedia serial link (GMSL) deserializers receive data from a GMSL serializer over 50Ω coax or 100Ω shielded twisted pair (STP) cable and output deserialized data on the LVCMOS output
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目