Essential Analog Toolkit: CAN Transceivers

2022-10-04

A two-wire controller area network (CAN) transceiver provides communications between network nodes without loading down the system microcontroller. The Essential Analog Toolkit has two CAN transceivers with up to 2Mbps high-speed operation and extended ±65V fault protection suitable for electrically noisy environments such as programmable logic controllers, industrial automation, and instrumentation.

Essential Analog Toolkit: CAN Transceivers

2022-10-04
A two-wire controller area network (CAN) transceiver provides communications between network nodes without loading down the system microcontroller. The Essential Analog Toolkit has two CAN transceivers with up to 2Mbps high-speed operation and extended ±65V fault protection suitable for electrically noisy environments such as programmable logic controllers, industrial automation, and instrumentation.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目