Essential Analog Toolkit: Boost Regulators
2022-10-04
Learn about the features, benefits, and applications of the precise and efficient buck-boost regulators included in the Essential Analog Toolkit. The nanopower MAX17225 synchronous boost regulator supports a 400mV to 5.5V input voltage range to fit all single-cell and coin battery designs. The output voltage range between 1.8 and 5V for the 1A peak inductor MAX668 is a constant frequency PWM step-up controller with a wide 3V to 28V input voltage range while delivering at least 20W of output power.
Essential Analog Toolkit: Boost Regulators
2022-10-04
Learn about the features, benefits, and applications of the precise and efficient buck-boost regulators included in the Essential Analog Toolkit. The nanopower MAX17225 synchronous boost regulator supports a 400mV to 5.5V input voltage range to fit all single-cell and coin battery designs. The output voltage range between 1.8 and 5V for the 1A peak inductor MAX668 is a constant frequency PWM step-up controller with a wide 3V to 28V input voltage range while delivering at least 20W of output power.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}