Get the Highest Level of Safety with an ASIL-D Battery Monitor IC

2022-10-04

Achieving safety compliance in automotive applications can require adding redundant components to the system. The MAX17853 is the only ASIL-D-compliant IC for mid-to-large cell count configurations, enabling engineers to create a system that meets the highest level of safety for voltage, temperature, and communication.

Get the Highest Level of Safety with an ASIL-D Battery Monitor IC

2022-10-04
Achieving safety compliance in automotive applications can require adding redundant components to the system. The MAX17853 is the only ASIL-D-compliant IC for mid-to-large cell count configurations, enabling engineers to create a system that meets the highest level of safety for voltage, temperature, and communication.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目