Introduction to the MAX16147 High-Voltage Supervisors with Manual Reset Input

2022-10-04

This video provides an introduction to the MAX16143, MAX16135, MAX16147, and MAX16149, supervisory circuits that monitor their own supply voltages using a factory-set reset threshold that ranges from +2.3V to +11.6V.

Introduction to the MAX16147 High-Voltage Supervisors with Manual Reset Input

2022-10-04
This video provides an introduction to the MAX16143, MAX16135, MAX16147, and MAX16149, supervisory circuits that monitor their own supply voltages using a factory-set reset threshold that ranges from +2.3V to +11.6V.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目