Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

2022-10-04

This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.

Introduction to the MAX20412 Automotive Low-Voltage 2-Channel Step-Down Controller

2022-10-04
This video provides an introduction to the MAX20412, a dual-output, high-efficiency synchronous step-down controller IC that operates with a 3.0V to 5.5V input voltage range and provides a 0.25V to 1.275V output voltage range.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目