Essential Analog Toolkit: Ideal Diode and Voltage Reference

2022-10-04

Learn about the features, benefits, and applications of the ideal diode and voltage reference included in the Essential Analog Toolkit. The MAX40203 nanopower ideal diode has a forward voltage drop of only 90mV at 1A current and 300nA of quiescent current while the MAX6078A voltage reference has 0.04% accuracy, low 10ppm/°C drift with 15µA supply current.

Essential Analog Toolkit: Ideal Diode and Voltage Reference

2022-10-04
Learn about the features, benefits, and applications of the ideal diode and voltage reference included in the Essential Analog Toolkit. The MAX40203 nanopower ideal diode has a forward voltage drop of only 90mV at 1A current and 300nA of quiescent current while the MAX6078A voltage reference has 0.04% accuracy, low 10ppm/°C drift with 15µA supply current.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目