Introduction to the MAX20327 12V Capable, Low-RON, Beyond-the-Rails DPDT Analog Switches

2022-10-04

This video provides an introduction to the MAX20327 ultra-small, low-on-resistance (RON) double-pole/double-throw (DPDT) analog switches feature Beyond-the-Rails™ capability that allows signals from -5.5V to +12V to pass without distortion, even when the power supply is below the signal range.

Introduction to the MAX20327 12V Capable, Low-RON, Beyond-the-Rails DPDT Analog Switches

2022-10-04
This video provides an introduction to the MAX20327 ultra-small, low-on-resistance (RON) double-pole/double-throw (DPDT) analog switches feature Beyond-the-Rails™ capability that allows signals from -5.5V to +12V to pass without distortion, even when the power supply is below the signal range.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目