Current Monitoring with High Common Mode Voltages

2013-05-02

This reference circuit monitors current in systems with high positive common-mode dc voltages of up to 500 V with less than 0.2% error, and is powered by a single 5V supply. Galvanic isolation is provided by a quad channel digital isolator.

View the CN0218 Documentation, Design Files, and Hardware

Current Monitoring with High Common Mode Voltages

2013-05-02
This reference circuit monitors current in systems with high positive common-mode dc voltages of up to 500 V with less than 0.2% error, and is powered by a single 5V supply. Galvanic isolation is provided by a quad channel digital isolator.
View the CN0218 Documentation, Design Files, and Hardware
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目