pm1012
过期Low Power Precision Operational Amplifier
产品详情
The PM1012 is a general purpose, precision operational amplifier. Offering several performance enhancements over industry-standard precision op amps such as the OP07, the PM1012 requires less than 1/6 the supply current. These enhancements include exceptionally low bias currents of only ±80 pA, typical, over the full military temperature range, and 132 dB of common- mode rejection and power-supply rejection. The PM1012’s low offset voltage of 35 µV maximum frees the user from external nulling in most circuits.
参考资料
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
SPICE 模型 1
最新评论
需要发起讨论吗? 没有关于 PM1012的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论