概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
文档
Demo Board Schematic (1)
电路描述
The Altera Arria V GT FPGA Development Kit provides a complete design environment that includes all the hardware and software that you need to develop full FPGA designs and test them within a system environment. The development kit is RoHS compliant.
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LTM4601 | 具 PLL、输出跟踪和裕度调节功能的 12A µModule 稳压器 | |
LTC3855 | 采用差分远端采样的双通道、多相、同步 DC/DC 控制器 |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LTM4618 | 具跟踪和频率同步功能的 6A DC/DC μModule 稳压器 | |
LTC3026 | 1.5A 低输入电压 VLDO 线性稳压器 |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LTM4628 | 双通道 8A 或单通道 16A DC/DC μModule 稳压器 | |
LTC3880 | 具有数字电源系统管理功能的双输出 PolyPhase 降压型 DC/DC控制器 |
LTC3880EUJ#PBF LTC3880EUJ-1#PBF LTC3880IUJ#PBF LTC3880IUJ-1#PBF |