概览

优势和特点

  • 256kB FIFO深度
  • 通过单个FMC-HPC接口连接器支持多个ADC通道
  • 针对多达八(8)个6.5Gbps通道提供JESD-204B支持
  • 644 MSPS SDR和1.2 GSPS DDR并行输入
  • 与VisualAnalog®软件配合使用
  • 基于Virtex-6 FPGA
  • 简单USB端口接口(2.0)

产品详情

The HSC-ADC-EVALEZ FMC-Compatible high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up and supports emerging serial interface standards, like JESD204B. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

硬件 (8)

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。