ADSP-SC589

PRODUCTION

Dual-core SHARC+ and ARM Cortex-A5 SOC, dual DDR, 2xEthernet, 2xUSB, SDIO, PCIe, 529-cspBGA

Viewing:

Overview

  • 500 MHz (3.0 GFLOPS) per core
  • 5Mbits/640KB L1 memory/core with parity
    • Optional cache/SRAM mode
  • 32-bit, 40-bit & 64-bit floating point support
ARM Core Infrastructure:
  • 500 MHz ARM Cortex-A5 (with Neon/FPU)
  • 32kByte/32kByte L1 Instr./Data Cache
  • 256kByte L2 Cache
Shared System Memory
  • 256KB L2 SRAM with ECC protection
Up to Two High Speed Memory Controllers
  • DDR3-900, DDR2-800 & LPDDR (16-bit)
Advanced Hardware Accelerators
  • FFT/iFFT (20 GFLOPS, 5usec per 1K-pt FFT)
  • FIR/IIR and SINC Filters, ASRC
  • Security Crypto Engines with OTP
Packaging
  • 19mm x 19mm BGA  (0.8mm pitch)
  • Commercial, Industrial & Automotive
  • 2x Ethernet MAC
    • One Gigabit (RGMII) and one 10/100 (RMII)
    • With IEEE-1588 & AVB support (QoS & clock recovery)
  • 2x USB2.0 HS OTG/Device Controllers (MAC/PHY)
  • 2x CAN2.0
  • SD/SDIO/MMC/eMMC (with SDXC support)
  • PCIe2.0 (1 lane) (SC589 only)
  • Up to 8 Full SPORT interfaces (w/ TDM & I2S modes)
  • S/PDIF Tx/Rx, 8x ASRC pairs, PCG 
  • 2x Dual-SPI and 1x QuadSPI (w/ direct  execution)
  • 3x I2C and 3x UARTs (w/ Flow Control)
  • Enhanced Parallel Peripheral Interface
    • For video I/O or parallel converter interface
  • 2x Link Ports (bi-directional, 8-bit, up to 150MB/sec)
  • 3x Enhanced PWM,  ADC Control Module (ACM)
  • 8x GP Timer, 1x GP Counter, WDT and RTC
  • Up to 102 GPIO (mux’ed w/ other interfaces)
  • 8-ch 12-bit 1MSPS Housekeeping ADC
  • Thermal Sensor
ADSP-SC589
Dual-core SHARC+ and ARM Cortex-A5 SOC, dual DDR, 2xEthernet, 2xUSB, SDIO, PCIe, 529-cspBGA
ADSP-SC589 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 19

Processor Manual 2

Integrated Circuit Anomaly 1

Informational 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Middleware 2

  • Operating Systems and Middleware
  • Lightweight TCP/IP (lwIP) Stack

    OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.

    View Details

Tools & Simulations


Evaluation Kits

eval board
ADZS-ICE-1500

USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors

Features and Benefits

  • JTAG support for multi-core SHARC+ and SHARC-FX with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 10 compatible
  • Multiple processor I/O voltage support: 1.8V and 3.3V
  • Multiprocessor support
  • JTAG clock operation of 5 MHz
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1500 emulator facilitates the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, this emulator provides state-of-the-art support for Analog Devices' SHARC processors with optional integrated Arm cores (ADSP-SC5xx/215xx and beyond).

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
HDMI Audio EI3 EZ-Extender

The HDMI Audio EI3 EZ-Extender is a low-cost, plug-on extender for EZ-KITs that support the Expansion Interface 3 (EI3) specification. This board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver. For information about compatible EZ-KIT products, see the processors family's Software and Tools page.

Features and Benefits

  • Analog audio interface 
    • AD1939 – three Analog Devices 192 kHz audio codecs
    • 24 channels of audio out (twelve stereo channels)
    • Twelve channels of audio in (six stereo channels)
    • TDM and I2S modes at 48 kHz, 96 kHz, and 192 kHz sample rates
  • HDMI Interface 
    • ADV7625 HDMI Transmitter/Receiver
    • 8 channels of HD audio from HDMI (7.1 surround sound)
    • 4 HDMI Inputs and 2 HDMI outputs
  • Single-ended input/output 
    • Twelve RCA phono jack inputs
    • Twenty four RCA phono jack outputs
  • IR Interface 
    • HDMI CEC/remote control support

Product Details

The HDMI Audio EI3 EZ-Extender is a separately sold daughter board that plugs onto the expansion interface III of the EZ-Board evaluation platform. The daughter board aids the design and prototyping phases of HDMI HD audio decode/encode applications. The board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver.


The HDMI Audio EI3 EZ-Extender’s analog audio interface is comprised of three Analog Devices AD1939 multichannel audio codecs. The AD1939 is a high performance, single-chip codec featuring four analog-to-digital converters (ADCs) for audio input and eight digital-to-analog converters (DACs) for audio output. This translates to twelve channels of audio in and twenty four channels of audio out. The codec/extender can input and output data at a sample rate of up to 192 kHz on all channels.


This HDMI Audio EI3 EZ-Extender connects with the Expansion Interface 3 (EI3) which gives the user more available signals on the interface connectors and a reduction in size over the previous EI2 specification. Software examples are provided to demonstrate the functionality of the devices on the Extender Board.

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+™ core dual processor with the arm® Cortex-A5™ processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
SHARC Audio Module (ADZS-SC589-MINI)

The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.

Features and Benefits

  • ADSP-SC589 Floating-Point SHARC® Processor
    • Dual 500 MHz SHARC+® DSP cores and a 500MHz ARM® Cortex®-A5 core
  • Two 2Gbit DDR3 memories
  • 512Mbit SPI flash memory
  • 24-bit, 96kHz ADAU1761 SigmaDSP® Audio Codec
  • AD2428W A2B® Transceiver
    • Multi-channel low-latency audio interface
  • 1/8“ stereo jacks
  • Two 60-pin connectors, supporting ADI and 3rd Party “Fins” (Expansion Boards)
  • Includes a free CrossCore® Embedded Studio license and an ICE-1000 emulator for debugging
Additional Peripherals:

  • UART (for MIDI & more)
  • S/PDIF
  • Gigabit Ethernet
  • USB OTG & HS

Product Details

The SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects.

The centerpiece of the SHARC Audio Module is the  Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for  audio processing which incorporates dual SHARC+ DSP cores and an ARM  core. Accompanying the SHARC is an expert selected group of peripherals ideally suited for audio project development.

While the SHARC Audio Module can be used as a self-contained product, it is designed for custom expansion. Analog Devices is developing expansion boards (called “Fins”). The first in this series is an Audio Project Fin that plugs directly onto the main SHARC Audio Module.

In addition, there are several leading developers and board designers that provide a variety of software and hardware platforms for you to expand the SHARC Audio Module platform. Since all of the major functions and GPIO of the board can be accessed via the two multi-pin connectors, you can easily design and build your own expander. Documentation for these connectors can be found in the SHARC Audio Module Hardware Reference Manual.

This board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools. The development environment aids advanced application code development and debug.

In addition to traditional C and C++ development, the SHARC Audio Module supports Faust (Functional Audio Stream), an open-source, functional programming language, specifically designed for real-time audio signal processing and synthesis. Faust generates C++, as well as other target languages, for signal processing applications. The Faust library provides a rich set of audio DSP objects that can be used in creating DSP algorithms. Using Faust, it is possible to quickly create large algorithms that take advantage of the computing power available on the SHARC Audio Module platform.

eval board
ADZS-AUDIOPROJECT

Audio Project Fin for the SHARC® Audio Module

Features and Benefits

  • Expansion Board mates directly to the SHARC Audio Module
  • 1/4“ stereo jacks
  • MIDI 5-pin DIN IN/OUT/THROUGH
  • Four programmable, externally routable pushbuttons
  • Three POTs connected to housekeeping ADC of the SHARC Audio Module
  • Expansion header area that can connect to external LEDs, additional POTs, push buttons and MIDI
  • Large through-hole prototyping area with local 5V linear regulator

Product Details

The Audio Project Fin is an expansion board that provides a control surface with additional connectivity and signal accessibility for the SHARC® Audio Module. It can be used to directly create a control surface for the SHARC Audio Module and can also be used to develop your own I/O and control interface for the SHARC Audio Module.

The Audio Project Fin plugs into the expansion connectors on the bottom of the main SHARC Audio Module, adding ¼” balanced I/O, MIDI, buttons, LEDs and rotary knobs that connect to the SHARC on the main board. The Audio Project Fin also includes a large breadboard area with local power and header connections that access the MIDI ports, switches, and four additional POTs and LEDs.

ADZS-ICE-1500
USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors
ADZS-ICE-1500 Board Photo Angle View ADZS-ICE-1500 Board Photo Top View ADZS-ICE-1500 Board Photo Bottom View
EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP
HDMI Audio EI3 EZ-Extender
The HDMI Audio EI3 EZ-Extender is a low-cost, plug-on extender for EZ-KITs that support the Expansion Interface 3 (EI3) specification. This board extends the capabilities of the evaluation system by providing a connection to three analog audio codecs along with an HDMI transmitter/receiver. For information about compatible EZ-KIT products, see the processors family's Software and Tools page.
eI3-hdmiaudio-image1 eI3-hdmiaudio-image2
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
ADZS-SC589-EZLITE - Angle View ADZS-SC589-EZLITE - Bottom View ADZS-SC589-EZLITE - Top View ADZS-SC589-EZLITE Kit
SHARC Audio Module (ADZS-SC589-MINI)
The SHARC Audio Module (SAM) is an expandable hardware/software platform for audio applications.
ADZS-SC589MINI - Angle View ADZS-SC589MINI - Top View ADZS-SC589MINI - Bottom View SHARC Audio Module (ADZS-SC589-MINI)
ADZS-AUDIOPROJECT
Audio Project Fin for the SHARC® Audio Module
ADZS-AUDIO PROJECT ANGLE ADZS-AUDIO PROJECT BOTTOM ADZS-AUDIO PROJECT TOP SHARC Audio Module (ADZS-SC589-MINI) ADZS-SC589-MINI-CONNECTION3

Latest Discussions

No discussions on ADSP-SC589 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed