ADMV7420

RECOMMENDED FOR NEW DESIGNS

E-Band Low Noise Downconverter SiP, 81 GHz to 86 GHz

Viewing:

Part Details

  • Conversion gain: 10 dB typical
  • Image rejection: 30 dBc typical
  • Noise figure: 5 dB typical
  • Input IP3: 1 dBm typical
  • Input IP2: 26 dBm typical
  • Input P1dB: −5 dBm typical
  • 6× LO leakage at RFIN: <−55 dBm typical
  • I/Q amplitude imbalance: 0.5 dB typical
  • I/Q phase imbalance: 5° typical
  • Fully integrated, surface-mount, 34-terminal, 11 mm × 13 mm LGA_CAV package
ADMV7420
E-Band Low Noise Downconverter SiP, 81 GHz to 86 GHz
ADMV7420 Functional Block Diagram ADMV7420 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADMV7420

ADMV7420 Evaluation Board

Features and Benefits

  • Simplified power-up with on-board LDO regulators
  • Option to bypass LDO regulators with connector jumpers

Product Details

The ADMV7420-EVALZ incorporates the ADMV7420 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7420. The LDO regulators allow the ADMV7420 to be powered on by ±5 V dc supplies.

The ADMV7420 is a fully integrated system in package (SiP) inphase/quadrature (I/Q) downconverter that operates at an RF input frequency range of 81 GHz to 86 GHz and an intermediate frequency (IF) output frequency range of dc to 2 GHz.

For full details, see the ADMV7420 data sheet, which must be used in conjunction with this user guide when using the ADMV7420-EVALZ.

EVAL-ADMV7420
ADMV7420 Evaluation Board
 ADMV7420 Evaluation Board  ADMV7420 Evaluation Board  ADMV7420 Evaluation Board

Latest Discussions

Recently Viewed