ADG2404

RECOMMENDED FOR NEW DESIGNS

0.62Ω RON, ±15V, +12V, ±5V, +5V/–12V, 4:1 Multiplexer

Viewing:

Overview

  • Low RON 0.62Ω
  • High continuous current of up to 847mA
  • Flat RON across signal range, 0.003Ω
  • THD of −99dB at 1kHz
  • 1.8V, 3.3V, and 5V logic compatibility
  • 16-lead, 4 mm × 4 mm LFCSP
    • Pin to pin compatible with the ADG1404
  • Fully specified at ±15V, +12V, ±5V and +5V /−12V
  • Operational with asymmetric power supplies
  • VSS to VDD − 2V analog signal range
ADG2404
0.62Ω RON, ±15V, +12V, ±5V, +5V/–12V, 4:1 Multiplexer
ADG2404 Functional Block Diagram ADG2404 Pin Configuration ADG2404 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADG1404 PRODUCTION 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG2404

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADG2404

Evaluating the ADG2404, 0.62Ω On Resistance, ±15V, +12V, ±5V, +5V/−12V, Quad SPST Switch

Features and Benefits

  • Low RON, 0.62Ω
  • High continuous current of up to 847mA
  • Flat RON across signal range, 0.12Ω
  • Improved balance between on resistance and on capacitance
  • 1.8V logic compatibility
  • 16-lead, 4mm × 4mm LFCSP
  • Pin to pin compatible with the ADG1404 
  • Fully specified at ±15V, +12V , ±5V, and +5V/−12V
  • Operational with asymmetric power supplies
  • VSS to VDD − 2V analog signal range

Product Details

The EVAL-ADG2404 is the evaluation board for the ADG2404. The ADG2404 is an analog 4:1 multiplexer. The ADG2404 switches one of four inputs to a common output, D, as determined by the 3-bit binary address line, A0, A1, and EN. For use in multiplexer applications, switches exhibit break-before-make switching action.

Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends from VSS to VDD − 2V. When the switches are disabled, signal levels up to the supplies are blocked. The ADG2404 does not have a VL pin. The digital inputs are compatible with 1.8V logic inputs over the full-operating supply range. The on-resistance profile is very flat over the full-analog input range, which ensures good linearity and low distortion when switching audio signals.

Figure 1 in the user guide shows the EVAL-ADG2404 evaluation board. The ADG2404 is located in the center of the evaluation board and wire screw terminals are provided to connect to each of the source and drain pins. Three screw terminals power the device and a fourth terminal provides users with a defined digital logic-supply voltage, if required. Alternatively, the digital logic-supply voltage can be supplied from the ADP7142 that is on the board.

Full specifications on the ADG2404 are available in the ADG2404 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-ADG2404 evaluation board.

EVAL-ADG2404
Evaluating the ADG2404, 0.62Ω On Resistance, ±15V, +12V, ±5V, +5V/−12V, Quad SPST Switch
EVAL-ADG6404 Board Photo Angle View EVAL-ADG6404 Board Photo Top View EVAL-ADG6404 Board Photo Bottom View

Latest Discussions

No discussions on ADG2404 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed