Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6070

PRODUCTION

Low-Noise, High-Precision Series Voltage References

Highest Performance SOT23 Voltage References with 6ppm/°C Maximum Temperature Coefficient

Viewing:

Overview

  • 6-Pin SOT23 Package Reduces System Board Space
  • Stable Performance Over Temperature and Time Improves System Accuracy
    • High ±0.04% Initial Accuracy
    • Low 1.5ppm/°C (typ), 6ppm/°C (max, A grade) Temperature Drift
    • Low 4.8µVP-P Noise (0.1Hz to 10Hz) at 2.5V
    • Low 200mV Dropout Voltage
    • High 85dB Ripple Rejection
  • Low 150µA Supply Current Reduces Power Consumption
  • Filter Option Lowers High-Frequency Noise
  • Output Options: 1.25V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V Cover Common Voltage Levels for a Wide Variety of Applications
  • 0.78mm x 1.41mm WLP with 0.35mm Bump Spacing
  • AEC-Q100 Qualified (Refer to Ordering Information)
MAX6070
Low-Noise, High-Precision Series Voltage References
MAX6070 Circuit Diagram MAX6070 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Voltage References 2
MAX6033 PRODUCTION High-Precision, Low-Dropout SOT23 Series Voltage Reference
MAX6025 PRODUCTION Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX6070-1.25
  • MAX6070-1.80
  • MAX6070-2.048
  • MAX6070-2.50
  • MAX6070-3.0
  • MAX6070-3.3
  • MAX6070-4.096
  • MAX6070-5.0

IBIS Model 1

SPICE Model 8

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

MAXREFDES74
MAXREFDES74 Circuits from the lab

MAXREFDES74: 18-Bit Precision Data Acquisition System

Features and Benefits

The MAXREFDES74# reference design features:

  • Power and data isolation
  • Flexible, configurable inverting or noninverting input scheme
  • Unipolar or bipolar input (ADC) and output (DAC)

MAX11156

  • 18-bit resolution with no missing codes
  • SNR: 94.4dB
  • THD: -107dB at 1kHz
  • Buffered internal or external voltage reference input
  • Internal reference with -6ppm/°C (typ) temperature coefficient
  • Single 5V supply
  • True bipolar ±5V input range

MAX5318

  • 18-bit resolution with no missing codes
  • High accuracy: ±2 LSB INL (max)
  • 3µs settling time
  • User-programmable offset and gain calibration
  • ±0.5ppm/°C (typ) offset and gain drift over temperature
  • Force/sense output
  • 50MHz SPI-compatible interface with 1.8V to 5.5V logic
MAXREFDES74
MAXREFDES74: 18-Bit Precision Data Acquisition System
MAXREFDES74

Latest Discussions

Recently Viewed