MAX30210
PRODUCTION±0.1°C Accurate, Ultra-Small, Low-Power I2C Digital Temperature Sensor
- Part Models
- 2
- 1ku List Price
- Starting From $1.70
Overview
- High Accuracy and Precision
- ±0.1°C Accuracy from +20°C to +50°C
- ±0.15°C Accuracy from -20°C to +85°C
- Low-Power Consumption
- 1.7V to 2.0V Operating Voltage
- 61μA Operating Current during Measurement
- 0.75μA Standby Current
- 10nA Power-Down Current
- 8ms Integration Time
- Safety and Compliance
- High and Low Temperature Alarms
- Digital Interface
- Shared External Convert Temperature and Power-Down Input Pin
- Dedicated Interrupt Output Pin
- Autonomous Conversion Mode
- 16 Different I2C Target Address Options
- 48-Bit Unique ROM IDs Allow Device to be NIST Traceable
The MAX30210 operates from 1.7V to 2.0V supply voltage, and is a low-power, high-accuracy digital temperature sensor with ±0.1°C accuracy from +20°C to +50°C and ±0.15°C accuracy from -20°C to +85°C. The MAX30210 has a 16-bit resolution (0.005°C).
The device uses a standard I2C serial interface to communicate with a host controller. There are four functional I/Os. Those functions include a dedicated interrupt pin, a shared external convert and power-down functional pin, and two target address select pins.
The MAX30210 includes a 64-word FIFO for the temperature data and also includes high and low threshold digital temperature alarms along with FIFO full alert. The device is available in a 0.968mm x 0.968mm x 0.5mm, 9-pin WLP package.
APPLICATIONS
- Wearable Devices for Fitness, Wellness, and Medical Applications
- Medical Thermometers
- Hearing Aids
- Smart Clothing
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30210ENL+ | WLCSP | ||
| MAX30210ENL+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.