MAX2310

Obsolete

CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer

Complete CDMA IF Subsystem

Viewing:

Overview

  • Complete IF Subsystem Includes VCO and Synthesizer
  • Supports Dual-Band, Triple-Mode Operation
  • VGA with >110dB Gain Control
  • Quadrature Demodulator
  • High Output Level (2.7V)
  • Programmable Charge-Pump Current
  • Supports Any IF Frequency Between 40MHz and 300MHz
  • 3-Wire Programmable Interface
  • Low Supply Voltage (+2.7V)
MAX2310
CDMA IF VGAs and I/Q Demodulators with VCO and Synthesizer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX2320 Obsolete Adjustable, High-Linearity, SiGe, Dual-Band, LNA/Mixer ICs
RF Mixers 2
MAX2323 Obsolete Triple/Dual-Mode CDMA LNA/Mixers
MAX2325 Obsolete Triple/Dual-Mode CDMA LNA/Mixers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2310 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed