MAX1215N

Obsolete

1.8V, 12-Bit, 250Msps ADC for Broadband Applications

Industry's Highest SNR and SFDR at High Input Frequencies

Viewing:

Overview

  • 250Msps Conversion Rate
  • Excellent Low-Noise Characteristics
    • SNR = 66.7dB at fIN = 100MHz
    • SNR = 65.6dB at fIN = 250MHz
  • Excellent Dynamic Range
    • SFDR = 84.7dBc at fIN = 100MHz
    • SFDR = 80dBc at fIN = 250MHz
  • Single 1.8V Supply
  • 886mW Power Dissipation at fSAMPLE = 250Msps and fIN = 100MHz
  • On-Chip Track-and-Hold Amplifier
  • Internal 1.25V-Bandgap Reference
  • On-Chip Selectable Divide-by-2 Clock Input
  • LVDS Digital Outputs with Data Clock Output
  • MAX1215NEVKIT Available
MAX1215N
1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1215N: Block Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 9
MAX1214 Obsolete 1.8V, 12-Bit, 210Msps ADC for Broadband Applications
MAX1214N Obsolete 1.8V, Low-Power, 12-Bit, 210Msps ADC for Broadband Applications
MAX1213N Obsolete 1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications
MAX1213 Obsolete 1.8V, 12-Bit, 170Msps ADC for Broadband Applications
MAX1215 Obsolete 1.8V, 12-Bit, 250Msps ADC for Broadband Applications
MAX1121 Obsolete 1.8V, 8-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1122 Obsolete 1.8V, 10-Bit, 170Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1123 PRODUCTION 1.8V, 10-Bit, 210Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
MAX1124 PRODUCTION 1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX1215N yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed