LTM8020

RECOMMENDED FOR NEW DESIGNS

200mA, 36V DC/DC μModule (Power Module) Regulator

Viewing:

Overview

  • Complete Step-Down Switch Mode Power Supply
  • Wide Input Voltage Range: 4V to 36V
  • 1.25V to 5V Output Voltage
  • EN55022 Class B Compliant
  • 200mA Output Current
  • Current Mode Control
  • –55°C to 125°C Operating Temperature (LTM8020MPV)
  • Pb-Free (e4) RoHS Compliant Package with Gold Pad Finish
  • Tiny, Low Profile (6.25mm × 6.25mm × 2.32mm) Surface Mount LGA Package

The LTM8020 is a complete 200mA, DC/DC step-down power supply. Included in the package are the switching controller, power switches, inductor, and all support components. Operating over an input voltage range of 4V to 36V, the LTM8020 supports an output voltage range of 1.25V to 5V, set by a single resistor. Only bulk capacitors are needed to finish the design. The LTM8020 meets the radiated emissions requirements of EN55022. Conducted emission requirements can be met by adding standard filter components.

The low profile (2.32mm) tiny package enables utilization of unused space on the bottom of PC boards for high density point of load regulation.

The LTM8020 is packaged in a thermally enhanced, compact (6.25mm × 6.25mm) and low profile (2.32mm) over-molded land grid array (LGA) package suitable for automated assembly by standard surface mount equipment. The LTM8020 is Pb-free and RoHS compliant.

APPLICATIONS

  • Automotive Battery Regulation
  • Power for Portable Products
  • Distributed Supply Regulation
  • Industrial Supplies
  • Wall Transformer Regulation

LTM8020
200mA, 36V DC/DC μModule (Power Module) Regulator
6.5VIN to 36VIN, 5V at 200mA DC/DC μModule® Regulator Efficiency and Power Loss vs Load Current Product Package 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Protection Switches & Controllers 2
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM8020
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1194A

LTM8020 Demo Board | µModule DC/DC Regulator, 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 200mA

Product Details

Demonstration circuit DC1194A features the LTM8020, a 200mA DC/DC step-down μModule® regulator. The board is preset to deliver a 3.3V output at up to 200mA load current from an input voltage from 4.5V up to 36V. The output voltage may be modified by simply changing one resistor.

DC1194A
LTM8020 Demo Board | µModule DC/DC Regulator, 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 200mA
DC1194A Demo Board DC1194A Demo Board DC1194A Demo Board DC1194A Demo Board DC1194A - Schematic

Latest Discussions

Recently Viewed