LTM2881

PRODUCTION

Complete Isolated RS485/RS422 μModule Transceiver + Power

Viewing:

Overview

  • RS485/RS422 Transceiver: 2500VRMS for 1 Minute
  • UL-CSA Recognized File #E151738
  • CSA Component Acceptance Notice 5A
  • Isolated DC Power: 5V at Up to 200mA
  • No External Components Required
  • 20Mbps or Low EMI 250kbps Data Rate
  • High ESD: ±15kV HBM on Transceiver Interface
  • High Common Mode Transient Immunity: 30kV/μs
  • Integrated Selectable 120Ω Termination
  • 3.3V (LTM2881-3) or 5.0V (LTM2881-5) Operation
  • 1.62V to 5.5V Logic Supply Pin for Flexible Digital Interface
  • Maximum Continuous Working Voltage: 560VPEAK
  • High Input Impedance Failsafe RS485 Receiver
  • Current Limited Drivers and Thermal Shutdown
  • Compatible with TIA/EIA-485-A and PROFIBUS
  • High Impedance Output During Internal Fault Condition
  • Low Current Shutdown Mode (< 10μA)
  • General Purpose CMOS Isolated Channel
  • 15mm × 11.25mm BGA and LGA Packages
LTM2881
Complete Isolated RS485/RS422 μModule Transceiver + Power
Isolated Half-Duplex RS485 μModule Transceiver LTM2881 Operating Through 35kV/μs CM Transients Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1746A-A

LTM2881-3 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)

Product Details

DC1746A-A: Demo Board for LTM2881 Complete Isolated RS485/RS422 µModule Transceiver + Power.

eval board
DC1746A-B

LTM2881-5 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)

Product Details

DC1746A-B: Demo Board for LTM2881 Complete Isolated RS485/RS422 µModule Transceiver + Power.

eval board
DC1503A-A

LTM2881-3 RS485 | µModule Isolator Demo Board (3.3V Supply)

Product Details

DC1503A-A: Demo Board for the LTM2881 Complete Isolated RS485/RS422 µModule Transceiver Plus Power.

eval board
DC1503A-B

LTM2881-5 RS485 | µModule Isolator Demo Board (5.0V Supply)

Product Details

DC1503A-B: Demo Board for the LTM2881 Complete Isolated RS485/RS422 µModule Transceiver Plus Power.

DC1746A-A
LTM2881-3 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)
DC1746A-A DC1746A-A DC1746A-A DC1746A-A - Schematic
DC1746A-B
LTM2881-5 Low EMI Test Board (For EMI Evaluation Purposes Only, No VL & No GPIO)
DC1746A-B DC1746A-B DC1746A-B DC1746A-A - Schematic
DC1503A-A
LTM2881-3 RS485 | µModule Isolator Demo Board (3.3V Supply)
DC1503A-A DC1503A-A DC1503A-A DC1503A-A - Schematic
DC1503A-B
LTM2881-5 RS485 | µModule Isolator Demo Board (5.0V Supply)
DC1503A-B DC1503A-B DC1503A-B DC1503A-A - Schematic

Latest Discussions

Recently Viewed