LTC7103

RECOMMENDED FOR NEW DESIGNS

105V, 2.3A Low EMI Synchronous Step-Down Regulator with PassThru

Viewing:

Overview

  • Wide VIN Range: 4.4V to 105V (110V Abs Max)
  • Ultralow EMI/EMC Emissions: CISPR 25 Compliant
  • 2µA IQ When Regulating 48VIN to 3.3VOUT
  • Fast and Accurate Output Current Programming and Monitoring with No External RSENSE
  • Brick Wall Current Limit
  • Low Minimum On-Time: 40ns
  • Wide VOUT Range: 1V to VIN
  • 100% Maximum Duty Cycle Operation
  • Programmable Fixed Frequency: 200kHz to 2MHz
  • Eight, Pin-Selectable Fixed (1.2V to 15V) or Adjustable Output Voltages
  • Selectable Pulse-Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • PLL Synchronization to External Clock
  • EXTVCC LDO Powers Chip from VOUT = 3.3V to 40V
  • OPTI-LOOP® or Fixed Internal Compensation
  • Input and Output Overvoltage Protection
  • Thermally Enhanced (5mm × 6mm) QFN Package

The LTC7103 is a high efficiency, monolithic synchronous step-down DC/DC converter utilizing a constant frequency, average current mode control architecture. It operates from an input voltage range of 4.4V to 105V and provides an adjustable regulated output voltage from 1V to VIN while delivering up to 2.3A of output current.

The LTC7103 features high frequency operation and a low minimum on-time that reduce inductor size and enable constant-frequency operation even at very high step-down ratios. In addition, the LTC7103 achieves the lowest possible dropout voltage with 100% maximum duty cycle operation. During light load operation, converter efficiency and output ripple can be optimized by selecting Burst Mode or pulse-skipping operation.

The LTC7103 includes accurate, high speed average current programming and monitoring without the need for an external sense resistor. Additional features include a bypass LDO to maximize efficiency, fixed or adjustable output voltage and loop compensation, and a wide array of protection features to enhance reliability.

Applications

  • Battery Chargers and CC/CV Supplies
  • Automotive and Military Systems
  • Industrial, Avionics and Heavy Equipment
  • Medical Instruments and Telecommunication Systems

LTC7103
105V, 2.3A Low EMI Synchronous Step-Down Regulator with PassThru
LTC7103 Application Circuit LTC7103 Performance Graph LTC7103 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC7103
  • LTC7103-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2317A

LTC7103 Demo Board | VIN = 5V to 100V with VOUT = 5V at 2.3A @ 400kHz

Product Details

Demonstration circuit 2317A is a 100V monolithic DC/ DC step-down regulator featuring the LTC7103. The demo board is designed for a 5V/2.3A output from a 5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for automotive, industrial, medical instrument, and telecom applications. This buck regulator has a peak efficiency of 93.5% at 12VIN, 88.3% at 48VIN and 81.5% at 100VIN.

DC2317A
LTC7103 Demo Board | VIN = 5V to 100V with VOUT = 5V at 2.3A @ 400kHz
DC2317A Demo Board DC2317A Demo Board DC2317A Demo Board DC2317A Demo Board DC2317A Demo Board

Reference Designs

Figure 1. CN0509 Wide Range Isolated Device Charger Simplified Schematic
CN0509 Circuits from the lab

Wide Input Voltage Range, Dual USB Port Charger

Features and Benefits

  • Wide DC input voltage range (5V - 100V) USB Charger
  • Reverse polarity protection
  • Dual port charging capable with one Dedicated charging port (DCP)
CN0509
Wide Input Voltage Range, Dual USB Port Charger
Figure 1. CN0509 Wide Range Isolated Device Charger Simplified Schematic
EVAL-CN0509-EBZ (Angle View)
EVAL-CN0509-EBZ (Top View)
EVAL-CN0509-EBZ (Bottom View)

Latest Discussions

Recently Viewed