LTC4231

RECOMMENDED FOR NEW DESIGNS

Micropower Hot Swap Controller

Viewing:

Overview

  • Enables Safe Board Insertion and Removal from a Power Supply
  • 4µA Supply Current
  • 0.3µA Shutdown Current
  • Wide Operating Voltage Range: 2.7V to 36V
  • Reverse Supply Protection to –40V
  • Adjustable Analog Current Limit with Circuit Breaker
  • Automatic Retry or Latchoff on Current Fault
  • Overvoltage and Undervoltage Monitoring
  • Controls Single or Back-to-Back N-Channel MOSFETs
  • 12-Lead MSOP and 3mm × 3mm QFN Packages
  • AEC-Q100 Qualified for Automotive Applications

The LTC4231 is a micropower Hot Swap controller that allows safe circuit board insertion and removal from a live power supply. An internal high side switch driver controls the gate of an external N-channel MOSFET. Back-to-back MOSFETs can be used for reverse supply protection down to –40V.

The LTC4231 provides a debounce delay and allows the GATE to be ramped up at an adjustable rate. After startup, the LTC4231's quiescent current drops to 4µA during normal operation with output active. UVL, UVH, OV and GNDSW monitor overvoltage and undervoltage periodically, keeping total quiescent current low. Pulling SHDN low shuts down the LTC4231 and quiescent current drops to 0.3µA.

During an overcurrent fault, the LTC4231 actively limits current while running an adjustable timer. The LTC4231-1 remains off after a current fault while the LTC4231-2 automatically reapplies power after a cool-down period.

Applications

  • Battery Powered Equipment
  • Solar Powered Systems
  • Portable Instruments
  • Automotive Battery Protection
  • Energy Harvesting

LTC4231
Micropower Hot Swap Controller
LTC4231 Application Circuit LTC4231 Pin Configuration LTC4231 Pin Configuration LTC4231 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 3
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4231-1
  • LTC4231-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2161A-A

LTC4231IMS-1 Demo Board | Micropower Hot Swap Controller with Latch-Off

Product Details

Demonstration circuit 2161A showcases the LTC4231 Micropower Hot Swap™ Controller in a 12V, 3A application. Included on the board are input overvoltage and reverse voltage protection, input voltage dividers for UV and OV detection, an output voltage LED, jumpers to disable UV/OV, manual and remote enable control, and quiescent current measurement. There are turrets provided to monitor input voltage, output voltage, output status, quiescent current, several ground connections, timer pin, and control the ON pin. Input, output and return voltages are provided on banana jacks.

eval board
DC2161A-B

LTC4231IMS-2 Demo Board | Micropower Hot Swap Controller with Auto-Retry

Product Details

Demonstration circuit 2161A showcases the LTC4231 Micropower Hot Swap™ Controller in a 12V, 3A application. Included on the board are input overvoltage and reverse voltage protection, input voltage dividers for UV and OV detection, an output voltage LED, jumpers to disable UV/OV, manual and remote enable control, and quiescent current measurement. There are turrets provided to monitor input voltage, output voltage, output status, quiescent current, several ground connections, timer pin, and control the ON pin. Input, output and return voltages are provided on banana jacks.


 


DC2161A-A
LTC4231IMS-1 Demo Board | Micropower Hot Swap Controller with Latch-Off
DC2161A - Schematic
DC2161A-B
LTC4231IMS-2 Demo Board | Micropower Hot Swap Controller with Auto-Retry
DC2161A-B Demo Board DC2161A-B Demo Board DC2161A-B Demo Board DC2161A-B Demo Board DC2161A-B Demo Board DC2161A - Schematic

Latest Discussions

Recently Viewed