LTC3300-1

RECOMMENDED FOR NEW DESIGNS

High Efficiency Bidirectional Multicell Battery Balancer

Viewing:

Overview

  • Bidirectional Synchronous Flyback Balancing of Up to 6 Li-Ion or LiFePO4 Cells in Series
  • Up to 10A Balancing Current (Set by Externals)
  • Integrates Seamlessly with the LTC680x Family of Multicell Battery Stack Monitors
  • Bidirectional Architecture Minimizes Balancing Time and Power Dissipation
  • Up to 92% Charge Transfer Efficiency
  • Stackable Architecture Enables >1000V Systems
  • Uses Simple 2-Winding Transformers
  • 1MHz Daisy-Chainable Serial Interface with 4-Bit CRC Packet Error Checking
  • High Noise Margin Serial Communication
  • Numerous Fault Protection Features
  • 48-Lead Exposed Pad QFN and LQFP Packages
  • AEC-Q100 Qualified for Automotive Applications
LTC3300-1
High Efficiency Bidirectional Multicell Battery Balancer
Balancer Efficiency Product Package 1 Product Package 2 High Efficiency Bidirectional Balancing
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 2
LT8584 RECOMMENDED FOR NEW DESIGNS 2.5A Monolithic Active Cell Balancer with Telemetry Interface
LTC6804-1 NOT RECOMMENDED FOR NEW DESIGNS 12 Channel Multicell Battery Monitor with Daisy Chain Interface, Generation 3
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3300-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2100A-C

OBSOLETE: 12 Cell 4A Controller Board Featuring LTC6804-2 and LTC3300-1 (x2) for Bidirectional Active Cell Balancing

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2100B-C.

Demonstration Circuit DC2100A-C is a stand-alone Active Cell Balancer for balancing up to 12 Li-Ion cells; it also is the master controller board when used with DC2100B-D slave boards for a stackable battery balancing solution. It consists of the LTC6804-2 Multicell Addressable Battery Stack Monitor and two LTC3300-1 Active Cell Balancers. It contains a PIC18F47J53 microcontroller, the LTM2884 Isolated USB Transceiver, and an LTC6820 isoSPI Interface IC to facilitate isolated communication with the LTC6804-2 and the LTC3300-1 ICs. Up to 7 DC2100B-D boards can be connected to the DC2100A-C to build a stacked system of 8 total boards.

eval board
DC2100A-D

OBSOLETE: 12 Cell 4A Stackable Slave Bidirectional Active Cell Balancer Featuring LTC6804-2 and LTC3300-1(x2)

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2100B-D.

Demonstration Circuit DC2100A-D is a stackable, bidirectional cell balancer slave board using the LTC6804-2 and the LTC3300-1 ICs to achieve active balancing of up to 12 Li-Ion cells. It requires the DC2100A-C for proper operation. The DC2100B-D uses a single LTC6804-2 Multi-Cell Addressable Battery Stack Monitor IC to measure cell voltages and two LTC3300-1 Synchronous Flyback ICs to provide active cell balancing. The DC2100A-C controller board contains a PIC18F47J53 microcontroller, the LTM2884 isolated USB transceiver, the LTC6804-2, two LTC3300-1 ICs, and the LTC6820 isoSPI Interface IC to facilitate isolated communication. Up to seven DC2100A-D boards can be connected to a DC2100A-C to build a stacked system of eight total boards.

eval board
DC2100B-C

12 Cell 4A Controller Board Bi-Directional Active Cell Balancer with LTC3300-1, LTC6804-2 and LTC6820

Product Details

Demonstration Circuit DC2100B-D is a stackable, bidirectional cell balancer slave board using the LTC6804-2 and the LTC3300-1 ICs to achieve active balancing of up to 12 Li-Ion cells. It requires the DC2100B-C for proper operation. The DC2100B-D uses a single LTC6804-2 Multi-Cell Addressable Battery Stack Monitor IC to measure cell voltages and two LTC3300-1 Synchronous Flyback ICs to provide active cell balancing. The DC2100B-C controller board contains a PIC18F47J53 microcontroller, the LTM2884 isolated USB transceiver, the LTC6804-2, two LTC3300-1 ICs, and the LTC6820 isoSPI Interface IC to facilitate isolated communication. Up to seven DC2100B-D boards can be connected to a DC2100B-C to build a stacked system of eight total boards.

eval board
DC2100B-D

12 Cell 4A Stackable Slave Bidirectional Active Cell Balancer Featuring LTC6804-2 and LTC3300-1(x2)

Product Details

Demonstration Circuit DC2100B-D is a stackable, bidirectional cell balancer slave board using the LTC6804-2 and the LTC3300-1 ICs to achieve active balancing of up to 12 Li-Ion cells. It requires the DC2100B-C for proper operation. The DC2100B-D uses a single LTC6804-2 Multi-Cell Addressable Battery Stack Monitor IC to measure cell voltages and two LTC3300-1 Synchronous Flyback ICs to provide active cell balancing. The DC2100B-C controller board contains a PIC18F47J53 microcontroller, the LTM2884 isolated USB transceiver, the LTC6804-2, two LTC3300-1 ICs, and the LTC6820 isoSPI Interface IC to facilitate isolated communication. Up to seven DC2100B-D boards can be connected to a DC2100B-C to build a stacked system of eight total boards.

eval board
DC2064A

OBSOLETE: LTC3300ILXE-1 | LTC6803IG-2 High Frequency Bidirectional Multicell Battery Balancer- Companion Board DC590B

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2100B-C.

DC2064A Demo Board for:
LTC3300-1 High Efficiency Bidirectional Multicell Battery Balancer
LTC6803-2 and -4 Multicell Battery Stack Monitor

DC2100A-C
OBSOLETE: 12 Cell 4A Controller Board Featuring LTC6804-2 and LTC3300-1 (x2) for Bidirectional Active Cell Balancing
DC2100A - Schematic
DC2100A-D
OBSOLETE: 12 Cell 4A Stackable Slave Bidirectional Active Cell Balancer Featuring LTC6804-2 and LTC3300-1(x2)
DC2100A - Schematic
DC2100B-C
12 Cell 4A Controller Board Bi-Directional Active Cell Balancer with LTC3300-1, LTC6804-2 and LTC6820
DC2100B-C Demo Board DC2100B-C Demo Board DC2100B-C Demo Board DC2100B-C Demo Board DC2100B-C Demo Board DC2100B-C Demo Board DC2100B - Demo Board Image DC2100B - Schematic
DC2100B-D
12 Cell 4A Stackable Slave Bidirectional Active Cell Balancer Featuring LTC6804-2 and LTC3300-1(x2)
DC2100B-D Demo Board DC2100B-D Demo Board DC2100B-D Demo Board DC2100B-D Demo Board DC2100B-D Demo Board DC2100B-D Demo Board DC2100B - Demo Board Image DC2100B - Schematic
DC2064A
OBSOLETE: LTC3300ILXE-1 | LTC6803IG-2 High Frequency Bidirectional Multicell Battery Balancer- Companion Board DC590B
DC2064A Demo Board DC2064A Demo Board DC2064A Demo Board DC2064A Demo Board DC2064A Demo Board DC2064A - Schematic

Latest Discussions

No discussions on LTC3300-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed