LTC2914

PRODUCTION

Quad UV/OV Positive/Negative Voltage Monitor

Viewing:

Overview

  • Monitors Four Voltages Simultaneously
  • Adjustable UV and OV Trip Values
  • Guaranteed Threshold Accuracy: ±1.5% of Monitored Voltage over Temperature
  • Input Glitch Rejection
  • Monitors up to Two Negative Voltages
  • Buffered 1V Reference Output
  • Adjustable Reset Timeout with Timeout Disable
  • 62μA Quiescent Current
  • Open-Drain OV and UV Outputs
  • Guaranteed OV and UV for VCC ≥ 1V
  • Available in 16-Lead SSOP and 16-Lead (5mm × 3mm) DFN Packages

The LTC2914 is a quad input voltage monitor intended for monitoring multiple voltages in a variety of applications. Dual inputs for each monitored voltage allow monitoring four separate undervoltage (UV) conditions and four separate overvoltage (OV) conditions. All monitors share a common undervoltage output and a common overvoltage output. The LTC2914-1 has latching capability for the overvoltage output. The LTC2914-2 has functionality to disable both the overvoltage and undervoltage outputs.

Polarity selection and a buffered reference allow monitoring up to two separate negative voltages. A three-state input pin allows setting the polarity of two inputs without requiring any external components. Glitch filtering ensures reliable reset operation without false or noisy triggering.

The LTC2914 provides a precise, versatile, space-conscious, micropower solution for voltage monitoring.

Applications

  • Desktop and Notebook Computers
  • Network Servers
  • Core, I/O Voltage Monitors

LTC2914
Quad UV/OV Positive/Negative Voltage Monitor
Quad UV/OV Supply Monitor,10% Tolerance, 5V, 3.3V, 2.5V, 1.8V Input Threshold Voltage vs Temperature Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2914-1
  • LTC2914-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed