LTC2634

PRODUCTION

Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference

Viewing:

Overview

  • AEC-Q100 Qualified for Automotive Applications
  • Integrated Precision Reference
    • 2.5V Full-Scale 10ppm/°C (LTC2634-L)
    • 4.096V Full-Scale 10ppm/°C (LTC2634-H)
  • Maximum INL Error: ±2.5 LSB (LTC2634-12)
  • Low Noise: 0.75mVP-P 0.1Hz to 200KHz
  • Guaranteed Monotonic over −40°C to 125°C Temperature Range
  • Selectable Internal or External Reference
  • 2.7V to 5.5V Supply Range (LTC2634-L)
  • Ultralow Crosstalk Between DACs (2.4nV•s)
  • Low Power: 0.6mA at 3V
  • Power-On Reset to Zero-Scale/Mid-Scale
  • Double Buffered Data Latches
  • Tiny 16-Lead 3mm × 3mm QFN and 10-Lead MSOP Packages
  • LTC2634
    Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference
    LTC2634 Application Circuit LTC2634 Pin Configuration LTC2634 Pin Configuration LTC2634 Performance Graph
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
    Parts Product Life Cycle Description
    Digital to Analog Converters (DACs) 1
    LTC2645 PRODUCTION Quad 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference
    Interface Transceivers 1
    LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
    Modal heading
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
    DC1488A-A

    LTC2634-LZ12 | 12-Bit Quad VOUT DAC (2.5V Reference, Reset to Zero-scale), (Requires DC590)

    Product Details

    DC1488A-A: Demo Board for the LTC2634-12 Quad 12-Rail-to-Rail DACs with 10ppm/°C Reference.

    eval board
    DC1488A-B

    LTC2634-LMI12: 12-Bit Quad VOUT DAC (2.5V Reference, Reset to Mid-scale, Internal Reference), (Requires DC590)

    Product Details

    DC1488A-B: Demo Board for the LTC2634-12 Quad 12-Rail-to-Rail DACs with 10ppm/°C Reference.

    eval board
    DC1488A-C

    LTC2634-HZ12: 12-Bit VOUT Quad DAC (4.096V Reference, Reset to Zero-scale), (Requires DC590)

    Product Details

    DC1488A-C: Demo Board for the LTC2634-12 Quad 12-Rail-to-Rail DACs with 10ppm/°C Reference.

    eval board
    DC1488A-D

    LTC2634-HMI12: 12-Bit VOUT Quad DAC (4.096V Reference, Reset to Mid-scale, Internal Reference), (Requires DC590)

    Product Details

    DC1488A-D: Demo Board for the LTC2634-12 Quad 12-Rail-to-Rail DACs with 10ppm/°C Reference.

    DC1488A-A
    LTC2634-LZ12 | 12-Bit Quad VOUT DAC (2.5V Reference, Reset to Zero-scale), (Requires DC590)
    DC1488A-A - Schematic
    DC1488A-B
    LTC2634-LMI12: 12-Bit Quad VOUT DAC (2.5V Reference, Reset to Mid-scale, Internal Reference), (Requires DC590)
    DC1488A-A - Schematic
    DC1488A-C
    LTC2634-HZ12: 12-Bit VOUT Quad DAC (4.096V Reference, Reset to Zero-scale), (Requires DC590)
    DC1488A-A - Schematic
    DC1488A-D
    LTC2634-HMI12: 12-Bit VOUT Quad DAC (4.096V Reference, Reset to Mid-scale, Internal Reference), (Requires DC590)
    DC1488A-A - Schematic

    Latest Discussions

    Recently Viewed