LTC2633
PRODUCTIONDual 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
- Part Models
- 96
- 1ku List Price
- Starting From $2.39
Overview
- Integrated Precision Reference
- 2.5V Full-Scale 10ppm/°C (LTC2633-L)
- 4.096V Full-Scale 10ppm/°C (LTC2633-H)
- Maximum INL Error: ±1.5LSB (LTC2633A-12)
- Low Noise: 0.75mVP-P 0.1Hz to 200kHz
- Guaranteed Monotonic Over –40°C to 125°C Temperature Range
- Selectable Internal or External Reference
- 2.7V to 5.5V Supply Range (LTC2633-L)
- Low Power: 0.4mA at 3V
- Power-on-Reset to Zero-Scale/Mid-Scale/Hi-Z
- Double-Buffered Data Latches
- 8-Lead ThinSOT™ Package
The LTC2633 is a family of dual 12-, 10-, and 8-bit voltage-output DACs with an integrated, high accuracy, low drift reference in an 8-lead TSOT-23 package. It has rail-to-rail output buffers and is guaranteed monotonic. The LTC2633-L has a full-scale output of 2.5V, and operates from a single 2.7V to 5.5V supply. The LTC2633-H has a full-scale output of 4.096V, and operates from a 4.5V to 5.5V supply. Each DAC can also operate with an external reference, which sets the full-scale output to the external reference voltage.
These DACs communicate via a 2-wire I2C-compatible serial interface. The LTC2633 operates in both the standard mode (clock rate of 100kHz) and the fast mode (clock rate of 400kHz). The LTC2633 incorporates a power-on reset circuit. Options are available for reset to zero-scale, reset to mid-scale in internal reference mode, reset to mid-scale in external reference mode, or reset with all DAC outputs in a high impedance state after power-up.
Applications
- Mobile Communications
- Process Control and Industrial Automation
- Power Supply Margining
- Portable Equipment
- Automotive
Documentation
Video 1
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2633ACTS8-HI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-HI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-HZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-HZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LO12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LO12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LX12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LX12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633ACTS8-LZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-HI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-HI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-HZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-HZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LO12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LO12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LX12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LX12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633AHTS8-LZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HI8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-HZ8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LI8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LO8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LX8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633CTS8-LZ8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HI8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-HZ8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LI8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LO8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LX8#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ10#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ10#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ12#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ12#TRPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ8#TRMPBF | 8-Lead SOT-23 | ||
| LTC2633HTS8-LZ8#TRPBF | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 12, 2019 - 19_0049 LTC2633 Data Sheet Specification Change |
||
| LTC2633ACTS8-HI12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-HI12#TRPBF | PRODUCTION | |
| LTC2633ACTS8-HZ12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-HZ12#TRPBF | PRODUCTION | |
| LTC2633ACTS8-LI12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-LI12#TRPBF | PRODUCTION | |
| LTC2633ACTS8-LO12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-LO12#TRPBF | PRODUCTION | |
| LTC2633ACTS8-LX12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-LX12#TRPBF | PRODUCTION | |
| LTC2633ACTS8-LZ12#TRMPBF | PRODUCTION | |
| LTC2633ACTS8-LZ12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-HI12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-HI12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-HZ12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-HZ12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-LI12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-LI12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-LO12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-LO12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-LX12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-LX12#TRPBF | PRODUCTION | |
| LTC2633AHTS8-LZ12#TRMPBF | PRODUCTION | |
| LTC2633AHTS8-LZ12#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2644 | PRODUCTION | Dual 12-/10-/8-Bit PWM to VOUT DACs with 10ppm/°C Reference |
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Level Translators & Buffers 1 | ||
| LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |