LTC2471

PRODUCTION

Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference

Viewing:

Overview

  • 16-Bit Resolution
  • Internal, High Accuracy Reference—10ppm/°C (Max)
  • Single-Ended (LTC2471) or Differential (LTC2473)
  • Selectable 208sps/833sps Output Rate
  • 1mV Offset Error
  • 0.01% Gain Error
  • Single Conversion Settling Time Simplifies Multiplexed Applications
  • Single-Cycle Operation with Auto Shutdown
  • 3.5mA (Typ) Supply Current
  • 2μA (Max) Sleep Current
  • Internal Oscillator—No External Components Required
  • I2C Interface
  • Small 12-Lead, 3mm × 3mm DFN and MSOP Packages
LTC2471
Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference
VREF vs Temperature Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Level Translators & Buffers 1
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Temperature Sensors 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1718A

LTC2471 Selectable 208sps/833sps, 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference (Requires DC590B)

Product Details

DC1718A: Demo Board for the LTC2471 Selectable 208sps/833sps, 16-Bit I2C ΔΣ ADCs with 10ppm/°C Max Precision Reference.


 


DC1718A
LTC2471 Selectable 208sps/833sps, 16-Bit I2C Delta Sigma ADCs with 10ppm/C Max Precision Reference (Requires DC590B)
DC1718A - Schematic

Latest Discussions

Recently Viewed