LTC2364-16

PRODUCTION

16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR

Viewing:

Overview

  • 250ksps Throughput Rate
  • ±0.75LSB INL (Max)
  • Guaranteed 16-Bit No Missing Codes
  • Low Power: 3.4mW at 250ksps, 3.4μW at 250sps
  • 94.7dB SNR (Typ) at fIN = 2kHz
  • –120dB THD (Typ) at fIN = 2kHz
  • Guaranteed Operation to 125°C
  • 2.5V Supply
  • Pseudo-Differential Unipolar Input Range: 0V to VREF
  • VREF Input Range from 2.5V to 5.1V
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • 16-Lead MSOP and 4mm × 3mm DFN Packages

The LTC2364-16 is a low noise, low power, high speed 16-bit successive approximation register (SAR) ADC. Operating from a 2.5V supply, the LTC2364-16 has a 0V to VREF pseudo-differential unipolar input range with VREF ranging from 2.5V to 5.1V. The LTC2364-16 consumes only 3.4mW and achieves ±0.75LSB INL maximum, no missing codes at 16 bits with 94.7dB SNR.

The LTC2364-16 has a high speed SPI-compatible serial interface that supports 1.8V, 2.5V, 3.3V and 5V logic while also featuring a daisy-chain mode. The fast 250ksps throughput with no cycle latency makes the LTC2364-16 ideally suited for a wide variety of high speed applications. An internal oscillator sets the conversion time, easing external timing considerations. The LTC2364-16 automatically powers down between conversions, leading to reduced power dissipation that scales with the sampling rate.

Applications

  • Medical Imaging
  • High Speed Data Acquisition
  • Portable or Compact Instrumentation
  • Industrial Process Control
  • Low Power Battery-Operated Instrumentation
  • ATE

LTC2364-16
16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR
32k Point FFT fS = 250ksps, fIN = 2kHz Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 3

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 2
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
LTM2893 PRODUCTION 100MHz Isolated ADC Serial Interface
Operational Amplifiers (Op Amps) 1
LT6202 PRODUCTION Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Voltage References 2
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
LTC6652 PRODUCTION Precision Low Drift Low Noise Buffered Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1796A-D

LTC6360 Driving LTC2364-16 Demo Board | 16-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)

Product Details

DC1796A-D Demo Board for:
LTC6360 Very Low Noise Single-Ended SAR ADC Driver with True Zero Output
LTC2364-16 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR


 


eval board
DC1813A-D

LTC2364-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590

Product Details

DC1813A-D: Demo Board for the LTC2364-16 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR.


 


DC1796A-D
LTC6360 Driving LTC2364-16 Demo Board | 16-Bit, 0.25Msps SAR ADC (Requires DC590 or DC718)
DC1796A-B - Schematic
DC1813A-D
LTC2364-16 with LTC6655-5/LT6202 Demo Board | 16-Bit, 250ksps, Pseudo-Differential Unipolar SAR ADC with 94.7dB SNR. Requires DC718 or DC590
DC1813A-A - Schematic

Latest Discussions

No discussions on LTC2364-16 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed