Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT6658
RECOMMENDED FOR NEW DESIGNSPrecision Dual Output, High Current, Low Noise, Voltage Reference
- Part Models
- 95
- 1ku List Price
- Starting From $3.19
Overview
- Dual Output Tracking Reference
- Each Output Configurable to 6V
- Output 1: 150mA Source/20mA Sink
- Output 2: 50mA Source/20mA Sink
- Low Drift:
- A-Grade: 10ppm/°C Max
- B-Grade: 20ppm/°C Max
- High Accuracy:
- A-Grade: ±0.05% Max
- B-Grade: ±0.1% Max
- Low Noise: 1.5ppmP-P (0.1Hz to 10Hz)
- Wide Operating Voltage Range to 36V
- Load Regulation: 0.25µV/mA
- AC PSRR: 96dB at 10kHz
- Kelvin Sense Connection on Outputs
- Thermal Shutdown
- Separate Supply Pins for Each Output
- Available Output Voltage Options: 1.2V, 1.8V, 2.5V, 3V, 3.3V, 5V. All Options are Adjustable
- Available in Exposed Pad Package MSE16 and 4mm × 3mm DFN
The LT6658 is a family of precision dual output references combining the performance of a precision voltage reference and a linear regulator that we call the Refulator™. Both outputs are ideal for driving the reference inputs of high resolution ADCs and DACs, even with heavy loading, while simultaneously powering microcontrollers and other circuitry. Both outputs have the same precision specifications and track each other over temperature and load. Each output can be configured with external resistors to give an output voltage up to 6V.
Using Kelvin connections, the LT6658 typically has 0.1ppm/mA load regulation with up to 150mA load current. A noise reduction pin is available to band-limit and lower the total integrated noise.
Separate supply pins are provided for each output, providing an option to reduce power consumption and isolate the buffer amplifiers. The outputs have excellent supply rejection and are stable with 1µF to 50µF capacitors.
The LT6658 is available in a 16-lead MSOP and DFN with an exposed pad for thermal management. Short circuit and thermal protection help to prevent thermal overstress.
APPLICATIONS
- Microcontroller or FPGA with ADC/DAC Applications
- Data Acquisition Systems
- Automotive Control and Monitoring
- Precision Low Noise Regulators
- Instrumentation and Process Control
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Video 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT6658AHMSE-1.2#PBF | PRODUCTION | |
| LT6658AHMSE-1.2#TRPBF | PRODUCTION | |
| LT6658AHMSE-1.8#PBF | PRODUCTION | |
| LT6658AHMSE-1.8#TRPBF | PRODUCTION | |
| LT6658AHMSE-2.5#PBF | PRODUCTION | |
| LT6658AHMSE-2.5#TRPBF | PRODUCTION | |
| LT6658AHMSE-3#PBF | PRODUCTION | |
| LT6658AHMSE-3#TRPBF | PRODUCTION | |
| LT6658AHMSE-3.3#PBF | PRODUCTION | |
| LT6658AHMSE-3.3#TRPBF | PRODUCTION | |
| LT6658AHMSE-5#PBF | PRODUCTION | |
| LT6658AHMSE-5#TRPBF | PRODUCTION | |
| LT6658AIMSE-1.2#PBF | PRODUCTION | |
| LT6658AIMSE-1.2#TRPBF | PRODUCTION | |
| LT6658AIMSE-1.8#PBF | PRODUCTION | |
| LT6658AIMSE-2.5#PBF | PRODUCTION | |
| LT6658AIMSE-2.5#TRPBF | PRODUCTION | |
| LT6658AIMSE-3#PBF | PRODUCTION | |
| LT6658AIMSE-3#TRPBF | PRODUCTION | |
| LT6658AIMSE-3.3#PBF | PRODUCTION | |
| LT6658AIMSE-3.3#TRPBF | PRODUCTION | |
| LT6658AIMSE-5#PBF | PRODUCTION | |
| LT6658AIMSE-5#TRPBF | PRODUCTION | |
| LT6658BHMSE-1.2#PBF | PRODUCTION | |
| LT6658BHMSE-1.2#TRPBF | PRODUCTION | |
| LT6658BHMSE-1.8#PBF | PRODUCTION | |
| LT6658BHMSE-1.8#TRPBF | PRODUCTION | |
| LT6658BHMSE-2.5#PBF | PRODUCTION | |
| LT6658BHMSE-2.5#TRPBF | PRODUCTION | |
| LT6658BHMSE-3#PBF | PRODUCTION | |
| LT6658BHMSE-3#TRPBF | PRODUCTION | |
| LT6658BHMSE-3.3#PBF | PRODUCTION | |
| LT6658BHMSE-3.3#TRPBF | PRODUCTION | |
| LT6658BHMSE-5#PBF | PRODUCTION | |
| LT6658BHMSE-5#TRPBF | PRODUCTION | |
| LT6658BIMSE-1.2#PBF | PRODUCTION | |
| LT6658BIMSE-1.2#TRPBF | PRODUCTION | |
| LT6658BIMSE-1.8#PBF | PRODUCTION | |
| LT6658BIMSE-1.8#TRPBF | PRODUCTION | |
| LT6658BIMSE-2.5#PBF | PRODUCTION | |
| LT6658BIMSE-2.5#TRPBF | PRODUCTION | |
| LT6658BIMSE-3#PBF | PRODUCTION | |
| LT6658BIMSE-3#TRPBF | PRODUCTION | |
| LT6658BIMSE-3.3#PBF | PRODUCTION | |
| LT6658BIMSE-3.3#TRPBF | PRODUCTION | |
| LT6658BIMSE-5#PBF | PRODUCTION | |
| LT6658BIMSE-5#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0129 Laser Mark Conversion for 12-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT6658AHMSE-1.8#PBF | PRODUCTION | |
| LT6658AHMSE-1.8#TRPBF | PRODUCTION | |
| LT6658AHMSE-3#PBF | PRODUCTION | |
| LT6658AHMSE-3#TRPBF | PRODUCTION | |
| LT6658AHMSE-3.3#PBF | PRODUCTION | |
| LT6658AHMSE-3.3#TRPBF | PRODUCTION | |
| LT6658AHMSE-5#PBF | PRODUCTION | |
| LT6658AHMSE-5#TRPBF | PRODUCTION | |
| LT6658AIMSE-1.2#PBF | PRODUCTION | |
| LT6658AIMSE-1.2#TRPBF | PRODUCTION | |
| LT6658AIMSE-3#PBF | PRODUCTION | |
| LT6658AIMSE-3#TRPBF | PRODUCTION | |
| LT6658AIMSE-3.3#PBF | PRODUCTION | |
| LT6658AIMSE-3.3#TRPBF | PRODUCTION | |
| LT6658AIMSE-5#PBF | PRODUCTION | |
| LT6658AIMSE-5#TRPBF | PRODUCTION | |
| LT6658BHMSE-1.8#PBF | PRODUCTION | |
| LT6658BHMSE-1.8#TRPBF | PRODUCTION | |
| LT6658BHMSE-3#PBF | PRODUCTION | |
| LT6658BHMSE-3#TRPBF | PRODUCTION | |
| LT6658BHMSE-5#PBF | PRODUCTION | |
| LT6658BHMSE-5#TRPBF | PRODUCTION | |
| LT6658BIMSE-1.2#PBF | PRODUCTION | |
| LT6658BIMSE-1.2#TRPBF | PRODUCTION | |
| LT6658BIMSE-3#PBF | PRODUCTION | |
| LT6658BIMSE-3#TRPBF | PRODUCTION | |
| LT6658BIMSE-3.3#PBF | PRODUCTION | |
| LT6658BIMSE-3.3#TRPBF | PRODUCTION | |
| LT6658BIMSE-5#PBF | PRODUCTION | |
| LT6658BIMSE-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| LT3040 | RECOMMENDED FOR NEW DESIGNS | 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT6658
- LT6658-1.2
- LT6658-1.8
- LT6658-2.5
- LT6658-3
- LT6658-3.3
- LT6658-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.