User Guide
Rev.
C
1
View All
Overview
Product Details
Demonstration circuit 2432B features the LT6658, a precision dual output reference that combines the performance of a low drift low noise reference and a linear regulator. Demonstration circuits are available with 1.25V, 1.8V, 2.5V, 3.0V, 3.3V and 5V output option parts. Both outputs are ideal for driving the precision reference inputs of high resolution ADCs and DACs, even with heavy loading while simultaneously acting as output supplies for powering microcontrollers and other supporting devices. Both outputs have the same precision specifications and A track each other over temperature. Each output can be configured with external resistors to give an output voltage up to 6V.
Applicable Parts
Documentation & Resources
-
DC2432B - Schematics11/7/2017PDF243K
-
DC2432B - Demo Board Manual (Rev. C)11/7/2017PDF578K
-
DC2432B - Design Files11/7/2017ZIP1M