LT3755
LT3755-1
LT3755-2

PRODUCTION

40VIN, 75VOUT LED Controllers

Viewing:

Overview

  • 3000:1 True Color PWM Dimming
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 75V
  • Constant-Current and Constant-Voltage Regulation
  • 100mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Improved Open LED Status Pin (LT3755-2)
  • Frequency Synchronization (LT3755-1)
  • PWM Disconnect Switch Driver
  • CTRL Pin Provides Analog Dimming
  • Low Shutdown Current: <1µA
  • Programmable Soft-Start
  • Thermally Enhanced 16-Lead QFN (3mm × 3mm) and MSOP Packages
  • AEC-Q100 Qualified For Automotive Applications

The LT3755, LT3755-1 and LT3755-2 are DC/DC controllers designed to operate as a constant-current source for driving high current LEDs. They drive a low side external N-channel power MOSFET from an internal regulated 7.15V supply. The fixed frequency, current mode architecture results in stable operation over a wide range of supply and output voltages. A ground referenced voltage FB pin serves as the input for several LED protection features, and also makes it possible for the converter to operate as a constant-voltage source. A frequency adjust pin allows the user to program the frequency from 100kHz to 1MHz to optimize efficiency, performance or external component size.

The LT3755/LT3755-1/LT3755-2 sense output current at the high side of the LED string. High side current sensing is the most flexible scheme for driving LEDs, allowing boost, buck mode or buck-boost mode configuration. The PWM input provides LED dimming ratios of up to 3000:1, and the CTRL input provides additional analog dimming capability.

Applications

  • High Power LED
  • Battery Chargers
  • Accurate Current Limited Voltage Regulators

LT3755
LT3755-1
LT3755-2
40VIN, 75VOUT LED Controllers
LT3755-3755-1-3755-2 Application Circuit LT3755-3755-1-3755-2 Pin Configuration LT3755-3755-1-3755-2 Pin Configuration LT3755-3755-1-3755-2 Performance Graph
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
Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
LTC2654 PRODUCTION Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Protection Switches & Controllers 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Pulse-Width Modulation (PWM) & Pulse Generators 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1268B-B

LT3755EUD-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A

Product Details

Demonstration circuit 1268B is a high voltage and high current LED driver controller featuring the multitopology, constant current, constant voltage LT3755-2 (1268B-A) or LT3755-1 (1268B-B). The LT3755-2 features an OPEN LED status pin, while the LT3755-1 allows external frequency synchronization. The demonstration circuit is assembled as a boost topology with an 8V to 40V input voltage range, 1A LED current and up to 54V LED forward voltage.


The DC 1268B features PWM dimming, analog dimming, shutdown, and open LED overvoltage protection. Open circuit LED protection clamps the LED voltage at 56V, though the ICs can provide an output voltage up to 75V.


 



eval board
DC1268B-A

LT3755EUD-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A

Product Details

Demonstration circuit 1268B is a high voltage and high current LED driver controller featuring the multitopology, constant current, constant voltage LT3755-2 (1268B-A) or LT3755-1 (1268B-B). The LT3755-2 features an OPEN LED status pin, while the LT3755-1 allows external frequency synchronization. The demonstration circuit is assembled as a boost topology with an 8V to 40V input voltage range, 1A LED current and up to 54V LED forward voltage.


The DC 1268B features PWM dimming, analog dimming, shutdown, and open LED overvoltage protection. Open circuit LED protection clamps the LED voltage at 56V, though the ICs can provide an output voltage up to 75V.


 



DC1268B-B
LT3755EUD-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A
DC1268B-A - Schematic
DC1268B-A
LT3755EUD-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A
DC1268B-A Evaluation Board DC1268B-A Evaluation Board - Top View DC1268B-A Evaluation Board - Bottom View DC1268B-A - Schematic

Latest Discussions

Recently Viewed