LT3754

RECOMMENDED FOR NEW DESIGNS

16-Channel × 50mA LED Driver

Viewing:

Overview

  • Up to 45V of LEDs × 50mA, 16-Channel LED Driver
  • Wide Input Range: 6V to 40V (4.5V to 13V, VIN Connected to INTVCC)
  • ±2.8% LED Current Matching at 20mA (Typ ±0.7%)
  • Up to 3000:1 True Color PWM Dimming Range
  • Single Resistor Sets LED Current (10mA to 50mA)
  • LED Current Regulated Even for PVIN > VOUT
  • Output Adapts to LED VF for Optimum Efficiency
  • Fault Flag + Protection for Open LED Strings
  • Protection for LED Pin to VOUT Short
  • Parallel Channels for Higher LED Current
  • Programmable LED Current Derating vs Temperature
  • Accurate Undervoltage Lockout Threshold with Programmable Hysteresis
  • Programmable Frequency (100kHz to 1MHz)
  • Synchronizable to an External Clock

The LT3754 is a 16-channel LED driver with a step-up DC/DC controller capable of driving up to 45V of LEDs. Each channel contains an accurate current sink with ±2.8% current matching. Channels follow a master programmable current to allow between 10mA to 50mA of LED current per string. Channels can be paralleled for higher LED current. Output voltage adapts to variations in LED VF for optimum efficiency and open LED faults do not affect the operation of connected LED strings.

The LT3754 allows a PWM dimming range up to 3000:1 and an analog dimming range up to 25:1. Operating frequency can be programmed from 100kHz up to 1MHz using a single resistor or synchronized to an external clock.

Additional features include: programmable maximum VOUT for open LED protection, a fault flag for open LED, programmable LED current derating vs temperature, micropower shutdown and internal soft-start. The LT3754 is available in a thermally enhanced 5mm × 5mm 32-pin QFN Package.

Applications

  • Automotive, Notebook and TV Monitor Backlighting

LT3754
16-Channel × 50mA LED Driver
92% Efficient, 36W Backlight LED Driver Worst-Case Channels LED Current Matching  (Normalized to 16-Channel Average) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Digital to Analog Converters (DACs) 1
LTC2634 PRODUCTION Quad 12-/10-/8-Bit Rail-to-Rail DACs with 10ppm/°C Reference
Pulse-Width Modulation (PWM) & Pulse Generators 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3754
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1436A

LT3754EUH Demo Board | 16-Channel Boost LED Driver, 20V ≤ VIN ≤ 28V, VLED = 55V @ 50mA

Product Details

DC1436A is a 16-Channel High Voltage Boost LED Driver featuring the LT3754. The LT3754 drives up to 50mA per string and has a maximum LED string voltage of 45V. The VIN terminal is powered from an 8V to 14V input supply and is distinct from the 24V PVIN supply (20V to 28V) for best thermal performance. Overvoltage protection is set at 55V in case the LEDs are removed from the circuit. If the LEDs are opened, the FAULT terminal output flag goes low and reports the fault condition. If one or more of the 16 LED channels is not used, its LED pin or terminal should be tied to VOUT (LED+) to disable it. Multiple channels can be tied in parallel by tying their LED1-LED16 pins together.

DC1436A
LT3754EUH Demo Board | 16-Channel Boost LED Driver, 20V ≤ VIN ≤ 28V, VLED = 55V @ 50mA
DC1436A - Schematic

Latest Discussions

Recently Viewed