LT3746

PRODUCTION

32-Channel 20mA LED Driver with Buck Controller

Viewing:

Overview

  • 6V to 55V Power Input Voltage Range
  • 32 Independent LED Outputs up to 30mA/13V
  • 6-Bit Dot Correction Current Adjustment
  • 12-Bit Grayscale PWM Dimming
  • 0.5μs Minimum LED On Time
  • Adaptive LED Bus Voltage for High Efficiency
  • Cascadable 30MHz Serial Data Interface
  • Full Diagnostic and Protection: Individual Open/Short LED and Overtemperature Fault

The LT3746 integrates a 32-channel LED driver with a 55V buck controller. The LED driver lights up to 30mA/13V of LEDs in series per channel, and the buck controller generates an adaptive bus voltage supplying the parallel LED strings. Each channel has individual 6-bit dot correction current adjustment and 12-bit grayscale PWM dimming. Both dot correction and grayscale are accessible via a serial data interface in TTL/CMOS logic.

The LT3746 performs full diagnostic and protection against open/short LED and overtemperature fault. The fault status is sent back through the serial data interface. The 30MHz fully-buffered, skew-balanced, cascadable serial data interface makes the chip extremely suitable for large screen LCD dynamic backlighting and mono-, multi-, full-color LED displays.

Applications

  • Large Screen Display LED Backlighting
  • Mono-, Multi-, Full-Color LED Displays
  • LED Billboards and Signboards

LT3746
32-Channel 20mA LED Driver with Buck Controller
32-Channel LED Driver, 1MHz Buck, 3 LEDs 10mA to 30mA per Channel, 500Hz 12-Bit Dimming Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 2
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1406A

LT3746EUHH Demo Board | 32-Channel 20mA LED Driver (x3 for RGB), 9V ≤ VIN ≤ 40V, VLED up to 4.2V @ 20mA

Product Details

Demonstration circuit 1406A features three LT3746's, a 32-channel 20mA LED driver with buck controller and serial interface. The three LT3746’s are connected in series to control 32 OSRAM RGB LEDs stuffed on the demo board. Each IC drives a separate color. The demo board input voltage range is 9V to 40V and the LED output voltage is 4.2V for the blue and green LEDs, and 3V for the red LEDs.


Each channel has an individually adjustable 12-bit (4096-step) grayscale PWM dimming control and a 6-bit (64-step) dot correction current adjustment.  Individual open/short LED and overtemperature flags are sent back during status read-back.  The evaluation software installed in a host computer communicates with the DC1406A via the interface board DC590B, an USB serial controller.


 


DC1406A
LT3746EUHH Demo Board | 32-Channel 20mA LED Driver (x3 for RGB), 9V ≤ VIN ≤ 40V, VLED up to 4.2V @ 20mA
DC1406A - Schematic

Latest Discussions

Recently Viewed