LT1999

RECOMMENDED FOR NEW DESIGNS

High Voltage, Bidirectional Current Sense Amplifier

Viewing:

Overview

  • Buffered Output with 3 Gain Options: 10V/V, 20V/V, 50V/V
  • Gain Accuracy: 0.5% Max
  • Input Common Mode Voltage Range: –5V to 80V
  • AC CMRR > 80dB at 100kHz
  • Input Offset Voltage: 1.5mV Max
  • Smooth, Continuous Operation Over Entire Common Mode Range
  • –3dB Bandwidth: 2MHz
  • 4kV HBM Tolerant and 1kV CDM Tolerant
  • Low Power Shutdown <10µA
  • –55°C to 150°C Operating Temperature Range
  • 8-Lead MSOP and 8-Lead SO (Narrow) Packages
  • 8-Lead MSOP Pinout Option Engineered for FMEA
  • AEC-Q100 Qualified for Automotive Applications
LT1999
High Voltage, Bidirectional Current Sense Amplifier
LT1999-10-1999-20-1999-50 Application circuit LT1999-10-1999-20-1999-50 Pin configuration LT1999-10-1999-20-1999-50 Pin Configuration LT1999-10-1999-20-1999-50 Pin Configuration LT1999-10-1999-20-1999-50 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1999-10
  • LT1999-20
  • LT1999-50
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1698A-A

LT1999-10 (MS8) Demoboard

Product Details

DC1698A-A: Demo Board for the LT1999 High Voltage, Bidirectional Current Sense Amplifier.


 


DC1698A-A
LT1999-10 (MS8) Demoboard
DC1698A-A - Schematic

Reference Designs

ADPS30146-RD Power Tree
ADPS30146-RD Industrial Power Solution Circuits from the lab

High‑Efficiency GaN Motor Drive Control Solution for BLDC and Servo Motors

Features and Benefits

  • Compact GaN servo drive with integrated gate drive and sensing
  • Accurate current sensing improves torque regulation and dynamic response
  • Adjustable 25–100 kHz PWM with fine dead time control for low-noise efficiency
  • GaN efficiency removes need for external cooling
  • Small PCB footprint with optional LC/LCL filtering for clean output and motor integration
  • Compatible with multiple controllers, supporting 50–750 W across diverse motor types

Electrical Requirements:

  • Input Voltage: 48–58 V battery source
  • Output Voltage: 50–750 W
  • Board V1 Output: Conventional GaN switching waveform
  • Board V2 Output: Sine wave output generated through LC/LCL filtering

Control & Feedback Requirements:

  • PWM Frequency: 25–100 kHz
  • PWM Tuning Parameters: Switching frequency and dead time adjustment
  • Current Sensing Method: In-line sensing, two-phase measurement (U and W)
  • Scalability: Configurable sense resistor and amplifier gain

Mechanical Requirements:

  • PCB Size: 40 × 50 mm
  • Setup Variations: Extended cable connection between driver board and motor. Driver board mechanically integrated within the motor assembly
  • Thermal Constraints: Passive cooling only (no heatsink and no forced airflow)
  • Motor Load: MINAS A6 48 V, 400 W (MSMD04BL1S). Hollow shaft BLDC motors

Protection Requirements:

  • Provision for DC bus back EMF energy dissipation
ADPS30146-RD Industrial Power Solution
High‑Efficiency GaN Motor Drive Control Solution for BLDC and Servo Motors
ADPS30146-RD Power Tree
ADPS30146-RD EVB 3D View Image
ADPS30146-RD EVB Top View Image
ADPS30146-RD EVB Bottom View Image

Latest Discussions

Recently Viewed